您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Adjustable motor mountings type SM
Haberkorn
Driving elements
Tensioning of chains and belts
Adjustable motor mountings
Powered by
CAD模型選擇
{haberkorn/driving_elements/tensioning_of_cb/adjustable_motor_mountings/adjustable_motor_mounting.prj},{NB=F08823},{NAME=Adjustable motor mounting SM 90/112},{TYPE=307},{CNSORDERNO=F08823},{A=307},{B=213},{C=33},{E=100},{L=65},{G=70},{H=20},{J=25},{K=50.0},{M=10.5},{O=19},{P=108},{S=3},{KG=3.3},{CNSORDERNO2=SL307}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NAME
Name
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
E min
[mm]
L
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
O
[mm]
P
[mm]
S
[mm]
KG
[kg]
F08820
Adjustable motor mounting...
210
F08820
210
195
33
100
43
70
20
25
50.0
10.5
19
98
3
2.2
F08822
Adjustable motor mounting...
270
F08822
270
195
33
100
43
70
20
25
50.0
10.5
19
98
3
2.7
F08823
Adjustable motor mounting...
307
F08823
307
213
33
100
65
70
20
25
50.0
10.5
19
108
3
3.3
F08824
Adjustable motor mounting...
340
F08824
340
290
40
140
90
95
27
30
62.5
12.5
22
165
4
6.3
F08825
Adjustable motor mounting...
430
F08825
430
290
40
140
90
95
27
30
62.5
12.5
22
165
4
7.4
F08826
Adjustable motor mounting...
490
F08826
490
410
40
254
193
95
40
30
60.0
15.0
22
284
4
10.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表