您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
DS/S-F - Verschraubungskörper mit Mutter und Schneidring
Gates Tube Fittings
Rohrverschraubungen
Verbindungsverschraubungen
Winkel-Verschraubung
Powered by
CAD模型選擇
{emb/rohrverschraubungen/verbindungsverschraubungen/winkel_verschraubung/ds_s_f_asmtab.prj},{NB=F38SZN},{BESTELLNR=F38SZN},{BZ=DS-F 38-S/ZN},{PART1=XF38SZN},{PART1V=0},{PART2=DS38ZN},{PART2V=0},{PART3=M38SZN},{AD=38},{PN=S / PN 400},{INFO=Winkel-Verschraubung},{S1=60},{S2=50},{LK2=57},{I2=41.0},{GEW=131.8},{OBLF=Zink-Nickel},{WERK=Stahl},{PPATH=assemblies/ds_s_f_asmtpl.prj},{VERSP=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
Bezeichnung
ⁿ/ₐ
AD
Rohr
[mm]
PN
Druck
[mm]
INFO
Infotext
ⁿ/ₐ
S1
Schlüsselweite
[mm]
S2
Schlüsselweite
[mm]
LK2
Länge
[mm]
I2
Länge
[mm]
GEW
Weight
[kg/100 St.]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Material
ⁿ/ₐ
F4LLZN
F 4-LL/ZN
4
LL / PN 100
Winkel Verschraubung
10
11
15
11.0
2.5
Zink-Nickel
Stahl
F6LLZN
F 6-LL/ZN
6
LL / PN 100
Winkel Verschraubung
12
11
15
9.5
2.0
Zink-Nickel
Stahl
F8LLZN
F 8-LL/ZN
8
LL / PN 100
Winkel Verschraubung
14
12
17
11.5
3.8
Zink-Nickel
Stahl
F12LLZN
F 12-LL/ZN
12
L / PN 400
Winkel Verschraubung
19
14
19
29.0
13.5
Zink-Nickel
Stahl
F6LZN
DS-F 6-L/ZN
6
L / PN 500
Winkel Verschraubung
14
12
19
12.0
4.9
Zink-Nickel
Stahl
F8LZN
DS-F 8-L/ZN
8
L / PN 500
Winkel Verschraubung
17
12
21
14.0
7.6
Zink-Nickel
Stahl
F10LZN
DS-F 10-L/ZN
10
L / PN 500
Winkel Verschraubung
19
14
22
15.0
9.6
Zink-Nickel
Stahl
F12LZN
DS-F 12-L/ZN
12
L / PN 400
Winkel Verschraubung
22
17
24
22.0
20.7
Zink-Nickel
Stahl
F15LZN
DS-F 15-L/ZN
15
L / PN 400
Winkel Verschraubung
27
19
28
21.0
15.8
Zink-Nickel
Stahl
F18LZN
DS-F 18-L/ZN
18
L / PN 400
Winkel Verschraubung
32
24
31
23.5
23.9
Zink-Nickel
Stahl
F22LZN
DS-F 22-L/ZN
22
L / PN 250
Winkel Verschraubung
36
27
35
27.5
31.7
Zink-Nickel
Stahl
F28LZN
DS-F 28-L/ZN
28
L / PN 250
Winkel Verschraubung
41
36
38
30.5
42.0
Zink-Nickel
Stahl
F35LZN
DS-F 35-L/ZN
35
L / PN 250
Winkel Verschraubung
50
41
45
34.5
75.9
Zink-Nickel
Stahl
F42LZN
DS-F 42-L/ZN
42
L / PN 250
Winkel Verschraubung
60
50
51
40.0
107.8
Zink-Nickel
Stahl
F6SZN
DS-F 6-S/ZN
6
S / PN 800
Winkel Verschraubung
17
12
23
16.0
8.5
Zink-Nickel
Stahl
F8SZN
DS-F 8-S/ZN
8
S / PN 800
Winkel Verschraubung
19
14
24
17.0
11.7
Zink-Nickel
Stahl
F10SZN
DS-F 10-S/ZN
10
S / PN 800
Winkel Verschraubung
22
19
25
17.5
16.1
Zink-Nickel
Stahl
F12SZN
DS-F 12-S/ZN
12
S / PN 630
Winkel Verschraubung
24
19
29
21.5
20.5
Zink-Nickel
Stahl
F14SZN
DS-F 14-S/ZN
14
S / PN 630
Winkel Verschraubung
27
19
30
21.0
0.0
Zink-Nickel
Stahl
F16SZN
DS-F 16-S/ZN
16
S / PN 630
Winkel Verschraubung
30
24
33
24.5
25.0
Zink-Nickel
Stahl
F20SZN
DS-F 20-S/ZN
20
S / PN 400
Winkel Verschraubung
36
27
37
26.5
40.7
Zink-Nickel
Stahl
F25SZN
DS-F 25-S/ZN
25
S / PN 400
Winkel Verschraubung
46
36
42
30.0
77.6
Zink-Nickel
Stahl
F30SZN
DS-F 30-S/ZN
30
S / PN 400
Winkel Verschraubung
50
41
49
35.5
97.4
Zink-Nickel
Stahl
F38SZN
DS-F 38-S/ZN
38
S / PN 400
Winkel Verschraubung
60
50
57
41.0
131.8
Zink-Nickel
Stahl
F4LLV
F 4-LL/1.4571
4
LL / PN 100
Winkel Verschraubung
10
9
15
11.0
2.5
leer
1.4571
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DS/S-G - Fitting body with nut and cutting ring
Gates Tube Fittings
17.10.2023
Connector for coils side 30mm
Metalwork
21.07.2022
DS-VB - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
3.70/3.71 inch - ADAPTOR UNION
VDL
23.02.2023
DS-A-FormA - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
X-ER - Reduction, fitting body
Gates Tube Fittings
16.02.2022
DS-VBDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
Coil Connector, 15mm DIN EN175301-803 (DIN43650) Form C - VCB22
IMI Norgren
17.11.2023
W EO - Union elbow
Parker
29.02.2024
BOACHEM ZXAB Expiring Generation - Maintenance-free stainless steel globe v...
KSB
11.04.2024
205083 - 45° ELBOW MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.06.2024
Banjo coupling, normal version with DS - Whitworth tube thread, cylindrical...
VOSS
11.04.2023
Model 5412 - Equal elbow union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
DS/S-F Profil - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表