您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
L shaft
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MINI SERIES(15W to 90W)
Standard gearmotor
Gearmotor
Concentric hollow shaft / Concentric solid shaft (F2 series)
Concentric solid shaft (F2F type)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_mini_15w_90w/standard_gm/gearmotor/concentric_hollow_solid_shaft_f2_series/f2f_type/l_shaft.prj},{NB=F2FB-15L-160-S25WT},{VT=Single phase 200V},{MCT=25},{B=with Brake},{RTVIS=1/160},{OSH=15},{TBT=T-BOX},{PTB=},{TOIT=TT},{RT1='10','1/10','15','1/15','20','1/20','25','1/25','30','1/30','40','1/40','50','1/50','60','1/60','80','1/80','100','1/100','120','1/120','160','1/160','200','1/200','240','1/240'},{X=Geard Motor},{PTB1='','Standard','XT6','T6'},{GH=F2F15L},{ME=75P},{ST=L type shaft},{BW=BLL1},{PC1=-},{VER=F2F},{PPATH=gearmotor/../../parts/f2_type_gearmotor_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F2FM-15L-10-T15
3-Phase 200V
15
-
1/10
15
Lead wire
F2FM-15L-10-T15
F2FM-15L-15-T15
3-Phase 200V
15
-
1/15
15
Lead wire
F2FM-15L-15-T15
F2FM-15L-20-T15
3-Phase 200V
15
-
1/20
15
Lead wire
F2FM-15L-20-T15
F2FM-15L-25-T15
3-Phase 200V
15
-
1/25
15
Lead wire
F2FM-15L-25-T15
F2FM-15L-30-T15
3-Phase 200V
15
-
1/30
15
Lead wire
F2FM-15L-30-T15
F2FM-15L-40-T15
3-Phase 200V
15
-
1/40
15
Lead wire
F2FM-15L-40-T15
F2FM-15L-50-T15
3-Phase 200V
15
-
1/50
15
Lead wire
F2FM-15L-50-T15
F2FM-15L-60-T15
3-Phase 200V
15
-
1/60
15
Lead wire
F2FM-15L-60-T15
F2FM-15L-80-T15
3-Phase 200V
15
-
1/80
15
Lead wire
F2FM-15L-80-T15
F2FM-15L-100-T15
3-Phase 200V
15
-
1/100
15
Lead wire
F2FM-15L-100-T15
F2FM-15L-120-T15
3-Phase 200V
15
-
1/120
15
Lead wire
F2FM-15L-120-T15
F2FM-15L-160-T15
3-Phase 200V
15
-
1/160
15
Lead wire
F2FM-15L-160-T15
F2FM-15L-200-T15
3-Phase 200V
15
-
1/200
15
Lead wire
F2FM-15L-200-T15
F2FM-15L-240-T15
3-Phase 200V
15
-
1/240
15
Lead wire
F2FM-15L-240-T15
F2FM-15L-10-T15W
3-Phase 400V
15
-
1/10
15
Lead wire
F2FM-15L-10-T15W
F2FM-15L-15-T15W
3-Phase 400V
15
-
1/15
15
Lead wire
F2FM-15L-15-T15W
F2FM-15L-20-T15W
3-Phase 400V
15
-
1/20
15
Lead wire
F2FM-15L-20-T15W
F2FM-15L-25-T15W
3-Phase 400V
15
-
1/25
15
Lead wire
F2FM-15L-25-T15W
F2FM-15L-30-T15W
3-Phase 400V
15
-
1/30
15
Lead wire
F2FM-15L-30-T15W
F2FM-15L-40-T15W
3-Phase 400V
15
-
1/40
15
Lead wire
F2FM-15L-40-T15W
F2FM-15L-50-T15W
3-Phase 400V
15
-
1/50
15
Lead wire
F2FM-15L-50-T15W
F2FM-15L-60-T15W
3-Phase 400V
15
-
1/60
15
Lead wire
F2FM-15L-60-T15W
F2FM-15L-80-T15W
3-Phase 400V
15
-
1/80
15
Lead wire
F2FM-15L-80-T15W
F2FM-15L-100-T15W
3-Phase 400V
15
-
1/100
15
Lead wire
F2FM-15L-100-T15W
F2FM-15L-120-T15W
3-Phase 400V
15
-
1/120
15
Lead wire
F2FM-15L-120-T15W
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表