您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Static Fittings
Air Logic
Fittings
Powered by
CAD模型選擇
{air_logic/fittings/static20fittings.prj},{NB=F314080PP},{PREVIEW=../_pool_/5e/50/90-20072021-043843l.png},{PRODUCT_ID=F314080PP},{MANUFACTURER_PART_NUMBER=F314080PP},{PRODUCT_NAME=Static Fittings - F314080PP},{PRODUCT_LONG_DESCRIPTION=Static fittings connect tubing to other tubing, or threaded connections. Barbed connections are a clean, time tested and cost efficient method of connection. The hoop strength of the tube holds around the barbed fitting. Air Logic's first barb is free of a parting line to create a good seal, additional barbs increase holding force for tube retention.},{PART_NUMBER_DESCRIPTION=Fitting, 1/16\" Barbed, Polypropylene},{COLOR=Gray},{CONNECTION_SIZE=},{TUBING_INSIDE_DIAMETER_ID_IN=1/16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PRODUCT_ID
Product ID
ⁿ/ₐ
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
ⁿ/ₐ
PRODUCT_NAME
Product Name
ⁿ/ₐ
PRODUCT_LONG_DESCRIPTION
Product Long Description
ⁿ/ₐ
PART_NUMBER_DESCRIPTION
Part Number Description
ⁿ/ₐ
COLOR
color
ⁿ/ₐ
CONNECTION_SIZE
connection size
ⁿ/ₐ
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
ⁿ/ₐ
CONNECTION_TYPE
connection type
ⁿ/ₐ
BASE_SEAL
base seal
ⁿ/ₐ
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
ⁿ/ₐ
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
ⁿ/ₐ
REACH
reach
ⁿ/ₐ
RESTRICTION_OF_HAZARDOUS_SUBSTANCES_ROHS_3
restriction of hazardous substances rohs 3
ⁿ/ₐ
WETTED_MATERIAL
wetted material
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
BARB
barb
ⁿ/ₐ
F312020
F312020
F312020
Static Fittings - F312020
Static fittings connect t...
Fitting, 10-32 Plug, Nylo...
Black
10-32 Threads
Threaded
Compression
8.6
125
Yes
Yes
Nylon
F312020PP
F312020PP
F312020PP
Static Fittings - F312020...
Static fittings connect t...
Fitting, 10-32 Plug, Poly...
Gray
10-32 Threads
Threaded
Compression
8.6
125
Yes
Yes
Polypropylene
F312025
F312025
F312025
Static Fittings - F312025
Static fittings connect t...
Fitting, 10-32 Nipple, Ny...
Black
10-32 Threads
Threaded
Compression
8.6
125
Yes
Yes
Nylon
F312025PP
F312025PP
F312025PP
Static Fittings - F312025...
Static fittings connect t...
Fitting, 10-32 Nipple Gre...
Gray
10-32 Threads
Threaded
Compression
8.6
125
Yes
Yes
Polypropylene
F312041
F312041
F312041
Static Fittings - F312041
Static fittings connect t...
Fitting, 1/16 Welded Unio...
Yellow
1/16
Straight Port
1.7
25
Yes
Yes
Polysulfone (PSU)
Barbed
1/16"
F312042
F312042
F312042
Static Fittings - F312042
Static fittings connect t...
Fitting, 1/16" Welded Uni...
Black
1/16
Barbed
8.6
125
Yes
Yes
Polysulfone (PSU)
Barbed
1/16"
F312043
F312043
F312043
Static Fittings - F312043
Static fittings connect t...
Fitting, Welded Union Pol...
Black
1/8
Barbed
8.6
125
Yes
Yes
Polysulfone (PSU)
Barbed
1/8"
F312068
F312068
F312068
Static Fittings - F312068
Static fittings connect t...
Fitting, 1/8 to 1/16", Ps...
Beige
1/8 to 1/16
Straight Port
1.7
25
Yes
Yes
Polysulfone (PSU)
Barbed
1/8" & 1/16"
F312070
F312070
F312070
Static Fittings - F312070
Static fittings connect t...
Fitting, 1/16X1/8", Polys...
Black
1/8 to 1/16
Barbed
8.6
125
Yes
Yes
Polysulfone (PSU)
Barbed
1/8" & 1/16"
F312080
F312080
F312080
Static Fittings - F312080
Static fittings connect t...
Fitting, 10-32 X 1/16" Ny...
Black
1/16
Barbed
Compression
8.6
125
Yes
Yes
Nylon
Barbed
1/16"
F312080PP
F312080PP
F312080PP
Static Fittings - F312080...
Static fittings connect t...
Fitting, 10-32 X 1/16", P...
Gray
1/16
Barbed
Compression
8.6
125
Yes
Yes
Polypropylene
Barbed
1/16"
F312085
F312085
F312085
Static Fittings - F312085
Static fittings connect t...
Fitting, 10-32 X 1/8' Nyl...
Black
1/8
Barbed
Compression
8.6
125
Yes
Yes
Nylon
Barbed
1/8"
F312085PP
F312085PP
F312085PP
Static Fittings - F312085...
Static fittings connect t...
Fitting, 10-32 X 1/8" Pol...
Gray
1/8
Barbed
Compression
8.6
125
Yes
Yes
Polypropylene
Barbed
1/8"
F312086
F312086
F312086
Static Fittings - F312086
Static fittings connect t...
Fitting, 10-32 X .170" Ny...
Black
0.170
Barbed
Compression
8.6
125
Yes
Yes
Nylon
Barbed
0.170"
F312086PP
F312086PP
F312086PP
Static Fittings - F312086...
Static fittings connect t...
Fitting, 10-32 X .170" Po...
Gray
0.170
Barbed
Compression
8.6
125
Yes
Yes
Polypropylene
Barbed
0.170"
F314080
F314080
F314080
Static Fittings - F314080
Static fittings connect t...
Fitting, 1/16" Barbed, Ny...
Black
1/16
Barbed
8.6
125
Nylon
Barbed
1/16"
F314080PP
F314080PP
F314080PP
Static Fittings - F314080...
Static fittings connect t...
Fitting, 1/16" Barbed, Po...
Gray
1/16
Barbed
8.6
125
Polypropylene
Barbed
1/16"
F314085
F314085
F314085
Static Fittings - F314085
Static fittings connect t...
Fitting, 1/8" Barbed, Nyl...
Black
1/8
Barbed
8.6
125
Nylon
Barbed
1/8"
F314085PP
F314085PP
F314085PP
Static Fittings - F314085...
Static fittings connect t...
Fitting, 1/8" Barbed, Pol...
Gray
1/8
Barbed
8.6
125
Polypropylene
Barbed
1/8"
F314480
F314480
F314480
Static Fittings - F314480
Static fittings connect t...
Fitting, 1/16" Barbed Elb...
Black
1/16
Barbed
8.6
125
Nylon
Barbed
1/16"
F314480PP
F314480PP
F314480PP
Static Fittings - F314480...
Static fittings connect t...
Fitting, 1/16" Barbed Elb...
Gray
1/16
Barbed
8.6
125
Polypropylene
Barbed
1/16"
F314485
F314485
F314485
Static Fittings - F314485
Static fittings connect t...
Fitting, 1/8" Barbed Elbo...
Black
1/8
Barbed
8.6
125
Nylon
Barbed
1/8"
F314485PP
F314485PP
F314485PP
Static Fittings - F314485...
Static fittings connect t...
Fitting, 1/8" Barbed Elbo...
Gray
1/8
Barbed
8.6
125
Polypropylene
Barbed
1/8"
F314565
F314565
F314565
Static Fittings - F314565
Static fittings connect t...
Fitting, 1/16" Tee withou...
Black
1/16
Straight Port
1.7
25
Acetal
Barbed
1/16"
F314565P
F314565P
F314565P
Static Fittings - F314565...
Static fittings connect t...
Fitting, 1/16" Tee withou...
Yellow
1/16
Straight Port
1.7
25
Polysulfone (PSU)
Barbed
1/16"
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
double_nipple_detachable_tapered
Aventics
13.07.2022
B212 - Cross Female Tee
AIRWORK
27.06.2022
B221 - Reducer, Taper
AIRWORK
27.06.2022
RSMPTD - Hose cylinder/panel connections
Veith
08.10.2009
KFG2H-F - Male Connector
SMC
22.11.2021
RSMPTD - Hose cylinder/panel connections
Veith
08.10.2009
RSMPTD - Hose cylinder/panel connections
Veith
08.10.2009
Model 64126 - Welding hose shank - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
I.RBIB3 - Flanged end ball valves 3 PIECES FLANGED END FULL BORE NP40 WP 40...
FG INOX
16.02.2017
BR PP-RCT-Bronze/LFB Union Srew-part flat-sealing green
Bänninger
31.01.2023
N-..-P- - barbed hose fitting
Festo
26.09.2023
9461300 - Polypropylene - Snap-in - 38mm, Valved
CPC – Colder Products
03.07.2020
RSMPTD - Hose cylinder/panel connections
Veith
08.10.2009
I.RBIB - Flanged end ball valves 2 PIECES FLANGED END FULL BORE NP10/16 WP ...
FG INOX
16.02.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表