您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Concentric hollow shaft (F3S type)
Brother Gearmotors
Gear Motors
Speed variable gearmotor
High efficiency IPM gearmotor
Gearmotor new
Gearmotor
Concentric hollow shaft / Concentric solid shaft (F3 series)
Powered by
CAD模型選擇
{brother/products_jp/speed_variable_gm/high_eff_ipm_gm/gearmotor_new/gearmotor/concentric_hollow_solid_shaft_f3_series/f3s_ipm_new_asmtab.prj},{NB=F3S55N100N-PD15NVTN(R)},{VT=200V-240V},{INFO=Infotext},{MCT=1.5kW},{B=w/o Brake},{OS=55},{TBT=With terminal box},{PCT=R},{PTB=},{INFO1=Infotext},{CNSORDERNO=F3S55N100N-PD15NVTN},{MS=MD-IP150},{MT=Gearmotor},{TYPE=Hollow shaft},{GH=F3S55-3},{KEY=55},{KEY1=0},{SPC=-},{GHL=358.5},{M=MD-IP150},{FC=MD-PE150M},{MFC=221.0},{TI=MD_T-BOX},{TL=579.5},{PPATH=../../../ipm_assemblies/f3s_ipm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3S20N5N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/5
20
With terminal box
F3S20N5N-PM01NVTN
F3S20N5N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/5
20
With terminal box
F3S20N5N-PM01NVTB2
F3S20N7N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/7
20
With terminal box
F3S20N7N-PM01NVTN
F3S20N7N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/7
20
With terminal box
F3S20N7N-PM01NVTB2
F3S20N10N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/10
20
With terminal box
F3S20N10N-PM01NVTN
F3S20N10N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/10
20
With terminal box
F3S20N10N-PM01NVTB2
F3S20N12N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/12
20
With terminal box
F3S20N12N-PM01NVTN
F3S20N12N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/12
20
With terminal box
F3S20N12N-PM01NVTB2
F3S20N15N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/15
20
With terminal box
F3S20N15N-PM01NVTN
F3S20N15N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/15
20
With terminal box
F3S20N15N-PM01NVTB2
F3S20N20N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/20
20
With terminal box
F3S20N20N-PM01NVTN
F3S20N20N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/20
20
With terminal box
F3S20N20N-PM01NVTB2
F3S20N25N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/25
20
With terminal box
F3S20N25N-PM01NVTN
F3S20N25N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/25
20
With terminal box
F3S20N25N-PM01NVTB2
F3S20N30N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/30
20
With terminal box
F3S20N30N-PM01NVTN
F3S20N30N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/30
20
With terminal box
F3S20N30N-PM01NVTB2
F3S20N40N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/40
20
With terminal box
F3S20N40N-PM01NVTN
F3S20N40N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/40
20
With terminal box
F3S20N40N-PM01NVTB2
F3S20N50N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/50
20
With terminal box
F3S20N50N-PM01NVTN
F3S20N50N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/50
20
With terminal box
F3S20N50N-PM01NVTB2
F3S20N60N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/60
20
With terminal box
F3S20N60N-PM01NVTN
F3S20N60N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/60
20
With terminal box
F3S20N60N-PM01NVTB2
F3S25N80N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/80
25
With terminal box
F3S25N80N-PM01NVTN
F3S25N80N-PM01NVTB2
200V-240V
0.1kW
200V with Brake
1/80
25
With terminal box
F3S25N80N-PM01NVTB2
F3S25N100N-PM01NVTN
200V-240V
0.1kW
w/o Brake
1/100
25
With terminal box
F3S25N100N-PM01NVTN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表