您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Concentric hollow shaft (F3 series)
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Waterproof gearmotor
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/waterproof_gm/f3s_type_mfpw_asmtab.prj},{NB=F3SV-20-25-T010WE_R},{P=3},{VT=400},{MCT=0.1kw},{BT=Yes},{RT=1/25},{NEW=MIN},{OSH=20},{TOIT=E-BOX(aluminum)},{PCT=R},{PTB=},{TB=E},{RT1='1/5','1/7.5','1/10','1/12.5','1/15','1/20','1/25','1/30','1/40','1/50','1/60'},{CNSORDERNO1=T010},{CNSORDERNO2=WE},{VER=1},{VERS=0},{GH=F3S20-2},{M=T010},{SYMBOL=-},{ME=010V},{T=E},{BW=-},{PPATH=../gearmotor/concentric_hollow_solid_shaft_f3_series/assemblies/f3s_type_mfpw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Phase
ⁿ/ₐ
VT
Voltage
[V]
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3SW-20-5-T010E
3-Phase
200
0.1kw
No
1/5
20
E-BOX(aluminum)
F3SW-20-5-T010E
F3SW-20-7.5-T010E
3-Phase
200
0.1kw
No
1/7.5
20
E-BOX(aluminum)
F3SW-20-7.5-T010E
F3SW-20-10-T010E
3-Phase
200
0.1kw
No
1/10
20
E-BOX(aluminum)
F3SW-20-10-T010E
F3SW-20-12.5-T010E
3-Phase
200
0.1kw
No
1/12.5
20
E-BOX(aluminum)
F3SW-20-12.5-T010E
F3SW-20-15-T010E
3-Phase
200
0.1kw
No
1/15
20
E-BOX(aluminum)
F3SW-20-15-T010E
F3SW-20-20-T010E
3-Phase
200
0.1kw
No
1/20
20
E-BOX(aluminum)
F3SW-20-20-T010E
F3SW-20-25-T010E
3-Phase
200
0.1kw
No
1/25
20
E-BOX(aluminum)
F3SW-20-25-T010E
F3SW-20-30-T010E
3-Phase
200
0.1kw
No
1/30
20
E-BOX(aluminum)
F3SW-20-30-T010E
F3SW-20-40-T010E
3-Phase
200
0.1kw
No
1/40
20
E-BOX(aluminum)
F3SW-20-40-T010E
F3SW-20-50-T010E
3-Phase
200
0.1kw
No
1/50
20
E-BOX(aluminum)
F3SW-20-50-T010E
F3SW-20-60-T010E
3-Phase
200
0.1kw
No
1/60
20
E-BOX(aluminum)
F3SW-20-60-T010E
F3SW-25-80-T010E
3-Phase
200
0.1kw
No
1/80
25
E-BOX(aluminum)
F3SW-25-80-T010E
F3SW-25-100-T010E
3-Phase
200
0.1kw
No
1/100
25
E-BOX(aluminum)
F3SW-25-100-T010E
F3SW-25-120-T010E
3-Phase
200
0.1kw
No
1/120
25
E-BOX(aluminum)
F3SW-25-120-T010E
F3SW-25-160-T010E
3-Phase
200
0.1kw
No
1/160
25
E-BOX(aluminum)
F3SW-25-160-T010E
F3SW-25-200-T010E
3-Phase
200
0.1kw
No
1/200
25
E-BOX(aluminum)
F3SW-25-200-T010E
F3SW-25-240-T010E
3-Phase
200
0.1kw
No
1/240
25
E-BOX(aluminum)
F3SW-25-240-T010E
F3SW-30-300-T010E
3-Phase
200
0.1kw
No
1/300
30
E-BOX(aluminum)
F3SW-30-300-T010E
F3SW-30-375-T010E
3-Phase
200
0.1kw
No
1/375
30
E-BOX(aluminum)
F3SW-30-375-T010E
F3SW-35-450-T010E
3-Phase
200
0.1kw
No
1/450
35
E-BOX(aluminum)
F3SW-35-450-T010E
F3SW-35-600-T010E
3-Phase
200
0.1kw
No
1/600
35
E-BOX(aluminum)
F3SW-35-600-T010E
F3SW-35-750-T010E
3-Phase
200
0.1kw
No
1/750
35
E-BOX(aluminum)
F3SW-35-750-T010E
F3SW-45-900-T010E
3-Phase
200
0.1kw
No
1/900
45
E-BOX(aluminum)
F3SW-45-900-T010E
F3SW-45-1200-T010E
3-Phase
200
0.1kw
No
1/1200
45
E-BOX(aluminum)
F3SW-45-1200-T010E
F3SW-55-1500-T010E
3-Phase
200
0.1kw
No
1/1500
55
E-BOX(aluminum)
F3SW-55-1500-T010E
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表