您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Shielded Type ZZ-ZZS
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Extra Small Ball Bearings and Miniature Ball Bearings
Metric Design With Flange
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/exstra_small_miniatur_bb/metric_design_with_flange/shielded_type_zz_zzs_1_asmtab.prj},{NB=NSK_MF95ZZ},{IDNR=},{STAN=-},{ORDER=MF95ZZ},{SD=5.0},{X=5.0},{D=9},{DD=9},{DD1=0.0},{D2=10.2},{DD2=10.2},{B=0.0},{B1=3.0},{CC1=0.0},{C2=0.6},{CC2=0.6},{R=0.00},{R1=0.15},{DI1=6.00},{DI2=6.00},{SDE1=7.80},{SDE2=8.20},{CR1=430},{COR1=168},{CR2=44},{COR2=17.0},{LG=50000},{LO=60000},{DA=0.0},{DB=6.0},{RA=0.00},{RB=0.15},{MASS=0.66},{SC=1},{PPATH=shielded_type_zz_zzs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
D2
Diameter
[mm]
B1
Width
[mm]
C2
Width
[mm]
R1
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
DB
Abutment and Fillet Dimensions max.
[mm]
RB
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[g]
F681XZZ
-
F681XZZ
1.5
4
5.0
2.0
0.6
0.05
112
33
11
3.5
100000
2.1
0.05
0.14
F691XZZ
-
F691XZZ
1.5
5
6.5
2.6
0.8
0.15
237
69
24
7.0
85000
2.5
0.15
0.28
F601XZZ
-
F601XZZ
1.5
6
7.5
3.0
0.8
0.15
330
98
34
10.0
75000
3.0
0.15
0.52
F682ZZ
-
F682ZZ
2.0
5
6.1
2.3
0.6
0.08
169
50
17
5.0
85000
2.7
0.08
0.22
MF52BZZ
-
MF52BZZ
2.0
5
6.2
2.5
0.6
0.10
187
58
19
6.0
85000
2.7
0.10
0.27
F692ZZ
-
F692ZZ
2.0
6
7.5
3.0
0.8
0.15
330
98
34
10.0
75000
3.0
0.15
0.48
MF72ZZ
-
MF72ZZ
2.0
7
8.2
3.0
0.6
0.15
385
127
39
13.0
63000
3.1
0.15
0.56
F602ZZ
-
F602ZZ
2.0
7
8.5
3.5
0.9
0.15
385
127
39
13.0
63000
3.1
0.15
0.71
F682XZZ
-
F682XZZ
2.5
6
7.1
2.6
0.8
0.08
208
74
21
7.5
71000
3.7
0.08
0.36
F692XZZ
-
F692XZZ
2.5
7
8.5
3.5
0.9
0.15
385
127
39
13.0
63000
3.8
0.15
0.68
F602XZZ
-
F602XZZ
2.5
8
9.5
4.0
0.9
0.15
550
175
56
18.0
60000
3.5
0.15
0.98
MF63ZZ
-
MF63ZZ
3.0
6
7.2
2.5
0.6
0.10
208
74
21
7.5
71000
3.7
0.10
0.33
F683AZZ
-
F683AZZ
3.0
7
8.1
3.0
0.8
0.10
390
130
40
13.0
63000
3.8
0.10
0.53
F693ZZ
-
F693ZZ
3.0
8
9.5
4.0
0.9
0.15
560
179
57
18.0
60000
4.3
0.15
0.97
MF93ZZ
-
MF93ZZ
3.0
9
10.6
4.0
0.8
0.15
570
187
58
19.0
56000
4.3
0.15
1.34
F623ZZ
-
F623ZZ
3.0
10
11.5
4.0
1.0
0.15
630
218
64
22.0
50000
4.3
0.15
1.86
MF74ZZ
-
MF74ZZ
4.0
7
8.2
2.5
0.6
0.10
255
107
26
11.0
60000
4.8
0.10
0.35
MF84ZZ
-
MF84ZZ
4.0
8
9.2
3.0
0.6
0.10
395
139
40
14.0
56000
5.0
0.10
0.63
F684ZZ
-
F684ZZ
4.0
9
10.3
4.0
1.0
0.10
640
225
65
23.0
53000
5.2
0.10
1.14
MF104BZZ
-
MF104BZZ
4.0
10
11.6
4.0
0.8
0.15
710
270
73
28.0
50000
5.9
0.15
1.59
F694ZZ
-
F694ZZ
4.0
11
12.5
4.0
1.0
0.15
960
345
98
35.0
48000
5.6
0.15
1.96
F604ZZ
-
F604ZZ
4.0
12
13.5
4.0
1.0
0.20
960
345
98
35.0
48000
5.6
0.20
2.53
F624ZZ
-
F624ZZ
4.0
13
15.0
5.0
1.0
0.20
1300
485
133
49.0
40000
6.0
0.20
3.53
F634ZZ1
-
F634ZZ1
4.0
16
18.0
5.0
1.0
0.30
1730
670
177
68.0
36000
7.5
0.30
5.65
MF85ZZ
-
MF85ZZ
5.0
8
9.2
2.5
0.6
0.10
310
120
31
12.0
53000
5.8
0.10
0.41
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Non-Contact Sealed Type VV
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
轻负荷式ST型
THK
23.05.2024
Contact Sealed Type DD
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
NU
NSK Rolling Bearing
07.06.2024
中负荷式 ST-B型
THK
23.05.2024
Back-to-Back DB
NSK Rolling Bearing
07.06.2024
With Snap Ring (Open Type) NR
NSK Rolling Bearing
07.06.2024
With Snap Ring Groove (Open Type) N
NSK Rolling Bearing
07.06.2024
72 type
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表