您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 611 LN - Spring plungers, Type LN standard spring load
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN611
GN611 LN
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn611/gn611_ln/gn611_ln_asmtab.prj},{NB=Federndes Druckstueck GN611-M16-20-LN (deactivated)},{ARTNR=GN611-M16-20-LN},{PARTNUMBER=GN 611-M16-20-LN},{NORMNR=GN 611},{POS=0},{POSX=ausgerastet,eingerastet},{FORM=LN},{D1=M16},{NDM=16.000},{KDM=13.546},{W=20},{D2=8.0},{D3=13.4},{L1=58},{L2=35},{SW=6},{FEDERDRUCKA=4},{FEDERDRUCKE=23},{ARTIKELNUMMER=GN 611.5-M 16},{PPATH=gn611_ln_asmtpl.prj},{WEIGHT=0.0555},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
W
Spring compression
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
SW
Internalhexagon
[mm]
FEDERDRUCKA
~ (standard) initial
[N]
FEDERDRUCKE
~ (standard) end
[N]
ARTIKELNUMMER
Code-No. Screw driver
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Federndes Druckstueck GN6...
GN611-M10-8-LN
LN
M10
8
4.0
7.8
35
25
3
6
16
GN 611.5-M 10
0.0128
73181900
YES
Federndes Druckstueck GN6...
GN611-M12-10-LN
LN
M12
10
5.5
9.5
43
35
4
4
18
GN 611.5-M 12
0.0230
73181900
YES
Federndes Druckstueck GN6...
GN611-M16-10-LN
LN
M16
10
8.0
13.4
48
35
6
7
24
GN 611.5-M 16
0.0470
73181900
YES
Federndes Druckstueck GN6...
GN611-M16-15-LN
LN
M16
15
8.0
13.4
58
35
6
9
33
GN 611.5-M 16
0.0539
73181900
YES
Federndes Druckstueck GN6...
GN611-M16-20-LN
LN
M16
20
8.0
13.4
58
35
6
4
23
GN 611.5-M 16
0.0555
73181900
YES
Federndes Druckstueck GN6...
GN611-M16-25-LN
LN
M16
25
8.0
13.4
98
35
6
13
41
GN 611.5-M 16
0.0818
73181900
YES
Federndes Druckstueck GN6...
GN611-M16-30-LN
LN
M16
30
8.0
13.4
98
35
6
13
47
GN 611.5-M 16
0.0830
73181900
YES
Federndes Druckstueck GN6...
GN611-M16-40-LN
LN
M16
40
8.0
13.4
148
35
6
13
63
GN 611.5-M 16
0.1175
73181900
YES
Federndes Druckstueck GN6...
GN611-M16-50-LN
LN
M16
50
8.0
13.4
148
35
6
7
43
GN 611.5-M 16
0.1178
73181900
YES
Federndes Druckstueck GN6...
GN611-M24-15-LN
LN
M24
15
10.0
19.6
60
45
8
14
87
GN 611.5-M 24
0.1333
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN611 L - Spring plungers, Type L standard spring load
Berger Tools
04.04.2023
C-SPJZ - Economy Short Spring Plungers - Stainless Steel
Misumi
12.09.2022
GN611 LSN - Spring plungers, Type LSN high spring load
Berger Tools
04.04.2023
GN815.1 ST - Spring plungers with ball, with collar, with internal hexagon
Berger Tools
04.04.2023
spring_loaded_plunger_series_psl - Spring-loaded plunger
Aventics
13.07.2022
Helashrink Serie 200 - 2-Finger - Helashrink Serie 200 - 2-Finger
HellermannTyton
17.06.2024
Spring plungers - Series NPM - NPR (non rotating)
Camozzi
11.06.2024
GN616.1 - Spring plungers, Type SS, Steel, with high spring load
Berger Tools
04.04.2023
NG 16x1.5 - Gas ejectors
Berger Tools
13.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表