您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ABB Automation
Created: 31.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ABB Automation
ProcessMaster FEP632 - Electromagnetic Flowmeter system, remote mount
ABB Automation
Measurement & Analytics
Flow Measurement Products
Electromagnetic Flowmeters (Metric)
Process industry
Powered by
CAD模型選擇
{abb_automation/2_meas_prod/3_flow/el_magnetic/process_industry/fep_632_asmtab.prj},{NB=FEP632.Y0.P1.0250.D1.R2.B.1.D.0.A.70.Y.0.Y0.A-CRA},{BESTNR=FEP632},{DN=DN 250},{ZOLL=10},{EXP=Y0},{BAU=P1},{DIAM=0250},{PN=D1},{LMAT=R2},{CMAT=B},{EDES=1},{EMAT=D},{DET=0},{ACC=A},{PCL=70},{PS=Y},{DIS=0},{AUS=Y0},{LEV=A},{OC1=},{OC2=},{UCER=},{SIL=},{SRC=},{CCER=},{PCER=CRA},{FRQ=},{CERT02=},{CERT03=},{LEN=},{OPT=},{DOK=},{SOURCE=},{TR=},{SHM=},{CONT=},{SW=},{CALT=},{CBL=},{PL=},{TEMP=},{PO=},{FUNC=},{DN1=250.000},{PPATH=assemblies/fep_632_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order Code
ⁿ/ₐ
DN
Meter Size
ⁿ/ₐ
ZOLL
Meter Size
[Inch]
ID
[mm]
L
[mm]
D
[mm]
B
[mm]
D4
[mm]
K
[mm]
D2
[mm]
N
ⁿ/ₐ
A
[mm]
C
[mm]
E
[mm]
F
[mm]
GEW
Weight
[kg]
FEP632.Y0.P1.0003.D4.P1.C...
FEP632
DN 3
1/8
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
FEP632.Y0.P1.0004.D4.P1.C...
FEP632
DN 4
5/32
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
FEP632.Y0.P1.0006.D4.P1.C...
FEP632
DN 6
1/4
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
FEP632.Y0.P1.0008.D4.P1.C...
FEP632
DN 8
5/16
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
FEP632.Y0.P1.0010.D4.T1.C...
FEP632
DN 10
3/8
11.0
200
90.0
19.0
40.0
60.0
14.0
4
113
82.0
68.0
192.7
3.3
FEP632.Y0.P1.0015.D4.T1.C...
FEP632
DN 15
1/2
14.3
200
95.0
19.0
45.0
65.0
14.0
4
113
82.0
68.0
192.7
3.3
FEP632.Y0.P1.0020.D4.T1.B...
FEP632
DN 20
3/4
19.3
200
105.0
21.0
58.0
75.0
14.0
4
113
82.0
68.0
192.7
5.0
FEP632.Y0.P1.0025.D4.R2.B...
FEP632
DN 25
1
24.3
200
115.0
21.0
68.0
85.0
14.0
4
113
82.0
68.0
192.7
6.0
FEP632.Y0.P1.0032.D4.R2.B...
FEP632
DN 32
1-1/4
33.0
200
140.0
21.0
78.0
100.0
18.0
4
113
92.0
75.0
199.7
7.0
FEP632.Y0.P1.0040.D4.R2.B...
FEP632
DN 40
1-1/2
38.9
200
150.0
21.0
88.0
110.0
18.0
4
113
92.0
75.0
199.7
8.0
FEP632.Y0.P1.0050.D4.R2.B...
FEP632
DN 50
2
49.5
200
165.0
23.0
102.0
125.0
18.0
4
115
97.5
81.0
205.7
9.0
FEP632.Y0.P1.0065.D2.R2.B...
FEP632
DN 65
2-1/2
65.3
200
185.0
22.0
122.0
145.0
18.0
4
104
108.5
92.0
216.7
10.0
FEP632.Y0.P1.0080.D4.R2.B...
FEP632
DN 80
3
75.9
200
200.0
28.0
138.0
160.0
18.0
8
104
108.5
92.0
216.7
14.0
FEP632.Y0.P1.0100.D2.R2.B...
FEP632
DN 100
4
101.1
250
220.0
24.0
158.0
180.0
18.0
8
125
122.5
114.0
238.7
16.0
FEP632.Y0.P1.0125.D2.R2.B...
FEP632
DN 125
5
125.7
250
250.0
25.0
188.0
210.0
18.0
8
125
130.0
124.0
248.7
19.0
FEP632.Y0.P1.0150.D2.R2.B...
FEP632
DN 150
6
151.7
300
285.0
25.0
212.0
240.0
22.0
8
166
146.0
171.0
295.7
30.0
FEP632.Y0.P1.0200.D1.R2.B...
FEP632
DN 200
8
198.5
350
340.0
28.0
268.0
295.0
22.0
8
200
170.5
197.0
321.7
38.0
FEP632.Y0.P1.0250.D1.R2.B...
FEP632
DN 250
10
251.6
450
395.0
30.0
320.0
350.0
22.0
12
235
198.0
226.0
350.7
58.0
FEP632.Y0.P1.0300.D1.R2.B...
FEP632
DN 300
12
297.6
500
445.0
31.0
370.0
400.0
22.0
12
272
228.0
249.0
373.7
71.0
FEP632.Y0.P1.0350.D1.R2.B...
FEP632
DN 350
14
328.2
550
505.0
31.0
430.0
460.0
22.0
16
322
267.0
293.0
417.7
92.0
FEP632.Y0.P1.0400.D1.R2.B...
FEP632
DN 400
16
375.4
600
565.0
31.0
482.0
515.0
26.0
16
322
267.0
293.0
417.7
100.0
FEP632.Y0.P1.0450.A1.R2.B...
FEP632
DN 450
18
426.2
686
635.0
44.6
533.4
577.9
31.8
16
407
310.0
317.0
441.7
257.0
FEP632.Y0.P1.0500.D1.R2.B...
FEP632
DN 500
20
483.0
650
670.0
33.0
585.0
620.0
26.0
20
407
310.0
317.0
441.7
187.0
FEP632.Y0.P1.0600.D1.R2.B...
FEP632
DN 600
24
584.5
780
780.0
33.0
685.0
725.0
30.0
20
469
361.0
367.5
492.2
243.0
FEP632.Y0.P1.0700.D1.R2.B...
FEP632
DN 700
28
705.0
910
895.0
35.0
800.0
840.0
30.0
24
537
405.0
411.5
536.2
317.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HygienicMaster FEH611 - Electromagnetic Flowmeter system, integral mount, s...
ABB Automation
22.09.2022
GB/T 9115.1-2000 PN16 RF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
Process Connection FEM612 - Electromagnetic Flowmeter System, Integral Moun...
ABB Automation
19.10.2022
HygienicMaster FEH612 - Electromagnetic Flowmeter system, remote mount, sen...
ABB Automation
22.09.2022
ProcessMaster FEP631 - Electromagnetic Flowmeter system, integral mount
ABB Automation
04.03.2024
Process Connection FEM611 - Electromagnetic Flowmeter System, Integral Moun...
ABB Automation
19.10.2022
FET632 Electromagnetic Flowmeter - remote transmitter, for ProcessMaster / ...
ABB Automation
19.10.2022
ProcessMaster FEM631 - Electromagnetic Flowmeter System, Integral Mount, Wa...
ABB Automation
19.10.2022
ProcessMaster FEP611 - Electromagnetic Flowmeter system, integral mount
ABB Automation
04.03.2024
ProcessMaster FEP631 - Electromagnetic Flowmeter system, integral mount
ABB Automation
04.03.2024
ProcessMaster FEP612 - Electromagnetic Flowmeter system, remote mount
ABB Automation
04.03.2024
CoriolisMaster FCB450 - Coriolis Mass Flowmeter
ABB Automation
14.02.2023
PM1707 - all level sensors
ifm_electronic
27.06.2024
Fig. 8558 / Fig. 8432 - Adjustable-length pipe couplings
vonRoll hydro
20.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表