您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.21DR - METRIC WELDED BENDS 1,5D Stainless steel 304L or 316L
FG INOX
Food industry
MACON Range
MACON Welding accessories
Powered by
CAD模型選擇
{fginox/agro_alimentaire/macon_range/macon_welding_accessories/a_21dr.prj},{NB=fginox_21DR1042_100},{REF=21DR1042},{DN=100},{FI=104},{R=150},{E=2.0},{WEIGHT=1.30},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
FI
Ø
ⁿ/ₐ
R
ⁿ/ₐ
E
e
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 21DR431
21DR431
40
43
60
1.5
0.16
304L
FG INOX - 21DR531
21DR531
50
53
75
1.5
0.25
304L
FG INOX - 21DR631
21DR631
60
64
90
2.0
0.45
304L
FG INOX - 21DR731
21DR731
70
74
95
2.0
0.51
304L
FG INOX - 21DR842
21DR842
80
84
120
2.0
0.79
304L
FG INOX - 21DR1042
21DR1042
100
104
150
2.0
1.30
304L
FG INOX - 41DR431
41DR431
40
43
60
1.5
0.16
316L
FG INOX - 41DR531
41DR531
50
53
75
1.5
0.25
316L
FG INOX - 41DR631
41DR631
60
64
90
2.0
0.45
316L
FG INOX - 41DR731
41DR731
70
74
95
2.0
0.51
316L
FG INOX - 41DR842
41DR842
80
84
120
2.0
0.79
316L
FG INOX - 41DR1042
41DR1042
100
104
150
2.0
1.30
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.23DE_I - ISO SEAMLESS BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
I.21DR_M - Metric WELDED BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
I.23DR_I - ISO Welding bends WELDED BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
A.4MACBL - MACON LINERS TO WELD Stainless steel 316
FG INOX
16.02.2017
A.2MACE - MACON NUTS Stainless steel 304
FG INOX
16.02.2017
A.4MACML - MACON MALES TO WELD Stainless steel 316
FG INOX
16.02.2017
A.4MACVPLM - MACON BW / MALE BUTTERFLY VALVES Delivered without handle Stai...
FG INOX
16.02.2017
A.2TSS - METRIC WELDED TEES Stainless steel 304L or 316L
FG INOX
16.02.2017
A.4SMST_RED - SMS WELDING REDUCING TEES Stainless steel 304L or 316L
FG INOX
16.02.2017
A.2SMSC15 - 90° SMS WELDING BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
A.2DINC15 - 90° DIN WELDING BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE ...
FG INOX
16.02.2017
Bend 90
Alfa Laval
08.11.2021
I.CFF_G - ISO Threaded unions and accessories 90° Elbows FEMALE / FEMALE St...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表