您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2CC - Machine screws POZIDRIVE PAN HEAD SCREWS DIN 7985 NFE 25-121 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2cc.prj},{NB=fginox_2CC440},{D=4.0},{L=40},{D2=8},{H=3.1},{M=4.6},{PAS=0.70},{DX=4},{A=1.400},{BX=22},{DA=4.700},{R=0.200},{RF=8.000},{V=2.000},{X=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
D2
D
[mm]
H
[mm]
M
m
[mm]
PAS
[mm]
FG INOX - 2CC24
2CC24
2.0
4
4
1.6
2.5
0.40
FG INOX - 2CC25
2CC25
2.0
5
4
1.6
2.5
0.40
FG INOX - 2CC26
2CC26
2.0
6
4
1.6
2.5
0.40
FG INOX - 2CC28
2CC28
2.0
8
4
1.6
2.5
0.40
FG INOX - 2CC210
2CC210
2.0
10
4
1.6
2.5
0.40
FG INOX - 2CC212
2CC212
2.0
12
4
1.6
2.5
0.40
FG INOX - 2CC216
2CC216
2.0
16
4
1.6
2.5
0.40
FG INOX - 2CC220
2CC220
2.0
20
4
1.6
2.5
0.40
FG INOX - 2CC254
2CC254
2.5
4
5
2.0
2.7
0.45
FG INOX - 2CC255
2CC255
2.5
5
5
2.0
2.7
0.45
FG INOX - 2CC256
2CC256
2.5
6
5
2.0
2.7
0.45
FG INOX - 2CC258
2CC258
2.5
8
5
2.0
2.7
0.45
FG INOX - 2CC2510
2CC2510
2.5
10
5
2.0
2.7
0.45
FG INOX - 2CC2512
2CC2512
2.5
12
5
2.0
2.7
0.45
FG INOX - 2CC2516
2CC2516
2.5
16
5
2.0
2.7
0.45
FG INOX - 2CC2520
2CC2520
2.5
20
5
2.0
2.7
0.45
FG INOX - 2CC34
2CC34
3.0
4
6
2.4
3.1
0.50
FG INOX - 2CC35
2CC35
3.0
5
6
2.4
3.1
0.50
FG INOX - 2CC36
2CC36
3.0
6
6
2.4
3.1
0.50
FG INOX - 2CC38
2CC38
3.0
8
6
2.4
3.1
0.50
FG INOX - 2CC310
2CC310
3.0
10
6
2.4
3.1
0.50
FG INOX - 2CC312
2CC312
3.0
12
6
2.4
3.1
0.50
FG INOX - 2CC316
2CC316
3.0
16
6
2.4
3.1
0.50
FG INOX - 2CC320
2CC320
3.0
20
6
2.4
3.1
0.50
FG INOX - 2CC325
2CC325
3.0
25
6
2.4
3.1
0.50
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
Model 12506 - Low hexagon nut - ISO 4035 04 class - Zinc plated 200 HSST
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
B6_ _ _ - Deep Groove Ball Bearings - Open Type
Misumi
08.10.2019
PTN625ZZ, PTN626ZZ, PTN628ZZ, PTN6000ZZ, PTN6001ZZ, PTN6002ZZ, PTN6003ZZ, P...
Misumi
09.09.2019
V.4FC - Machine screws POZIDRIVE CSK HEAD SCREWS DIN 965 NFE 25-119 Inox A4...
FG INOX
25.04.2023
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
V.4CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
UKB62_ZZ, UKB60_ZZ, UKB69_ZZ, UKB620_ZZ, UKB600_ZZ, UKB690_ZZ - Resin Ball ...
Misumi
29.05.2023
B1___,B2___ - Self-Aligning Ball Bearings
Misumi
16.10.2020
PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, P...
Misumi
09.09.2019
Reference 30701 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Model 43371 - HEXAGON SERRATED FLANGE NUT DIN 6923 8 CLASS - ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 7981 F-H - Cross recessed H pan head tapping screws, form F
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表