您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2CFFW - 3000 lbs Forged fittings SW 90° WELDING ELBOWS Stainless steel 304L or 316L
FG INOX
Industry
3000 lbs Forged fittings
NPT Elbows and tees
Powered by
CAD模型選擇
{fginox/industrie/3000_lbs_forged_fittings/sw_elbows_and_tees/i_2cffw.prj},{NB=fginox_2CFFW50},{REF=2CFFW50},{DN=50},{D=2\"},{M=56},{A=75},{WEIGHT=1.565},{NATURE=304L},{AX=76.000},{DX=61.000},{MX=59.500},{L1=35.000},{L2=17.200},{D1=52.000},{D2=69.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
D
[Inch]
M
ⁿ/ₐ
A
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2CFFW8
2CFFW8
8
1/4"
22
22
0.135
304L
FG INOX - 2CFFW12
2CFFW12
12
3/8"
25
25
0.115
304L
FG INOX - 2CFFW15
2CFFW15
15
1/2"
27
31
0.245
304L
FG INOX - 2CFFW20
2CFFW20
20
3/4"
34
36
0.330
304L
FG INOX - 2CFFW25
2CFFW25
25
1"
36
45
0.515
304L
FG INOX - 2CFFW32
2CFFW32
32
1"1/4
41
55
0.710
304L
FG INOX - 2CFFW40
2CFFW40
40
1"1/2
46
60
0.930
304L
FG INOX - 2CFFW50
2CFFW50
50
2"
56
75
1.565
304L
FG INOX - 4CFFW8
4CFFW8
8
1/4"
22
22
0.135
316L
FG INOX - 4CFFW12
4CFFW12
12
3/8"
25
25
0.115
316L
FG INOX - 4CFFW15
4CFFW15
15
1/2"
27
31
0.245
316L
FG INOX - 4CFFW20
4CFFW20
20
3/4"
34
36
0.330
316L
FG INOX - 4CFFW25
4CFFW25
25
1"
36
45
0.515
316L
FG INOX - 4CFFW32
4CFFW32
32
1"1/4
41
55
0.710
316L
FG INOX - 4CFFW40
4CFFW40
40
1"1/2
46
60
0.930
316L
FG INOX - 4CFFW50
4CFFW50
50
2"
56
75
1.565
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表