您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.2MACE - MACON NUTS Stainless steel 304
FG INOX
Food industry
MACON Range
MACON Unions
Powered by
CAD模型選擇
{fginox/agro_alimentaire/macon_range/macon_unions/a_2mace.prj},{NB=fginox_2MACE60},{REF=2MACE60},{DN=60},{DX=63},{D=100},{A=79x3,5F\"},{H=25},{WEIGHT=0,365},{NATURE=304},{A1=79.000},{W=8.000},{S=87.000},{L=21.000},{D1=67.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
DX
ø
ⁿ/ₐ
D
ⁿ/ₐ
A
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2MACE40
2MACE40
40
43
70
55x3F"
25
0,27
304
FG INOX - 2MACE50
2MACE50
50
53
80
67x3F"
25
0,31
304
FG INOX - 2MACE60
2MACE60
60
63
100
79x3,5F"
25
0,365
304
FG INOX - 2MACE70
2MACE70
70
73
106
90x3,5F"
25
0,49
304
FG INOX - 2MACE80
2MACE80
80
83
118
102x4F"
25
0,62
304
FG INOX - 2MACE100
2MACE100
100
104
140
125x4F"
25
1,08
304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A.4MACBL - MACON LINERS TO WELD Stainless steel 316
FG INOX
16.02.2017
A.4MACML - MACON MALES TO WELD Stainless steel 316
FG INOX
16.02.2017
A.4MACVPLL - MACON BW / BW BUTTERFLY VALVES Delivered without handle Stainl...
FG INOX
16.02.2017
A.2DINML - DIN MALES TO WELD Stainless steel 304 or 316
FG INOX
16.02.2017
A.2TSS - METRIC WELDED TEES Stainless steel 304L or 316L
FG INOX
16.02.2017
A.2DINBL - DIN LINERS TO WELD
FG INOX
16.02.2017
A.2DINC15 - 90° DIN WELDING BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
A.21DR - METRIC WELDED BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
I.21DR_M - Metric WELDED BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
A.MACJ - MACON SEALING RINGS EPDM
FG INOX
16.02.2017
I.TS - NP16 Press fittings EQUAL FEMALE TEES Stainless steel 316 or galvani...
FG INOX
16.02.2017
A.2SMSML - SMS MALES TO WELD (ISO dimensions on request) Stainless steel 30...
FG INOX
16.02.2017
A.2SMSE - SMS NUTS Stainless steel 304
FG INOX
16.02.2017
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表