您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2TIGE - Threaded rods DIN 975 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Fasteners
Threaded rods
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/threaded_rods/v_2tige.prj},{NB=fginox_2TIGE42_5},{REF=2TIGE42},{PAS=4.50},{D=M42},{MATERIAL=INOX A2 S.S. 304},{L=5},{DX=42.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
PAS
ⁿ/ₐ
D
d
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FG INOX - 2TIGE2
2TIGE2
0.40
M2
INOX A2 S.S. 304
FG INOX - 2TIGE25
2TIGE25
0.45
M2.5
INOX A2 S.S. 304
FG INOX - 2TIGE3
2TIGE3
0.50
M3
INOX A2 S.S. 304
FG INOX - 2TIGE4
2TIGE4
0.70
M4
INOX A2 S.S. 304
FG INOX - 2TIGE5
2TIGE5
0.80
M5
INOX A2 S.S. 304
FG INOX - 2TIGE6
2TIGE6
1.00
M6
INOX A2 S.S. 304
FG INOX - 2TIGE8
2TIGE8
1.25
M8
INOX A2 S.S. 304
FG INOX - 2TIGE10
2TIGE10
1.50
M10
INOX A2 S.S. 304
FG INOX - 2TIGE12
2TIGE12
1.75
M12
INOX A2 S.S. 304
FG INOX - 2TIGE14
2TIGE14
2.00
M14
INOX A2 S.S. 304
FG INOX - 2TIGE16
2TIGE16
2.00
M16
INOX A2 S.S. 304
FG INOX - 2TIGE18
2TIGE18
2.50
M18
INOX A2 S.S. 304
FG INOX - 2TIGE20
2TIGE20
2.50
M20
INOX A2 S.S. 304
FG INOX - 2TIGE22
2TIGE22
2.50
M22
INOX A2 S.S. 304
FG INOX - 2TIGE24
2TIGE24
3.00
M24
INOX A2 S.S. 304
FG INOX - 2TIGE27
2TIGE27
3.00
M27
INOX A2 S.S. 304
FG INOX - 2TIGE30
2TIGE30
3.50
M30
INOX A2 S.S. 304
FG INOX - 2TIGE33
2TIGE33
3.50
M33
INOX A2 S.S. 304
FG INOX - 2TIGE36
2TIGE36
4.00
M36
INOX A2 S.S. 304
FG INOX - 2TIGE39
2TIGE39
4.00
M39
INOX A2 S.S. 304
FG INOX - 2TIGE42
2TIGE42
4.50
M42
INOX A2 S.S. 304
FG INOX - 4TIGE2
4TIGE2
0.40
M2
INOX A4 S.S. 316
FG INOX - 4TIGE25
4TIGE25
0.45
M2.5
INOX A4 S.S. 316
FG INOX - 4TIGE3
4TIGE3
0.50
M3
INOX A4 S.S. 316
FG INOX - 4TIGE4
4TIGE4
0.70
M4
INOX A4 S.S. 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表