您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.4MC - 3000 lbs Forged fittings NPT Unions and accessories NIPPLES Stainless Steel 316L SCH80 LONG NIPPLES
FG INOX
Industry
3000 lbs Forged fittings
NPT Couplings and nipples
Powered by
CAD模型選擇
{fginox/industrie/3000_lbs_forged_fittings/npt_couplings_and_nipples/i_4mc.prj},{NB=fginox_4MC50},{REF=4MC50},{DN=50},{G=2\"},{WEIGHT=0.685},{NATURE=316L},{L=100},{DNPT=60.325}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
[Inch]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
L
[mm]
FG INOX - 4MC8
4MC8
8
1/4"
0.075
316L
100
FG INOX - 4MC12
4MC12
12
3/8"
0.100
316L
100
FG INOX - 4MC15
4MC15
15
1/2"
0.150
316L
100
FG INOX - 4MC20
4MC20
20
3/4"
0.200
316L
100
FG INOX - 4MC25
4MC25
25
1"
0.305
316L
100
FG INOX - 4MC32
4MC32
32
1"1/4
0.365
316L
100
FG INOX - 4MC40
4MC40
40
1"1/2
0.590
316L
100
FG INOX - 4MC50
4MC50
50
2"
0.685
316L
100
FG INOX - 4MCL758
4MCL758
8
1/4"
0.075
316L
75
FG INOX - 4MCL7512
4MCL7512
12
3/8"
0.100
316L
75
FG INOX - 4MCL7515
4MCL7515
15
1/2"
0.150
316L
75
FG INOX - 4MCL7520
4MCL7520
20
3/4"
0.200
316L
75
FG INOX - 4MCL7525
4MCL7525
25
1"
0.305
316L
75
FG INOX - 4MCL7532
4MCL7532
32
1"1/4
0.365
316L
75
FG INOX - 4MCL7540
4MCL7540
40
1"1/2
0.590
316L
75
FG INOX - 4MCL7550
4MCL7550
50
2"
0.685
316L
75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2T - 3000 lbs Forged fittings NPT FEMALE TEES Stainless steel 304L or 316...
FG INOX
16.02.2017
I.2CFF - 3000 lbs Forged fittings NPT 90° FEMALE / FEMALE ELBOWS Stainless ...
FG INOX
16.02.2017
I.MC_G - ISO Threaded unions Stainless steel 316L BARREL NIPPLES
FG INOX
16.02.2017
I.2MH - 3000 lbs Forged fittings NPT Unions and accessories HEXAGONAL NIPPL...
FG INOX
16.02.2017
I.2MA - 3000 lbs Forged fittings NPT FEMALE COUPLINGS Stainless steel 304L ...
FG INOX
16.02.2017
I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE ...
FG INOX
16.02.2017
I.2DM - 3000 lbs Forged fittings NPT FEMALE HALF COUPLINGS Stainless steel ...
FG INOX
16.02.2017
I.2FF - 3000 lbs Forged fittings NPT Unions and accessories FEMALE / FEMALE...
FG INOX
16.02.2017
I.2EM - 3000 lbs Forged fittings NPT Couplings and nipples MALE SCH80 WELDE...
FG INOX
16.02.2017
I.FF_GM - ISO Threaded unions Conical seat Stainless steel 316 FEMALE / FE...
FG INOX
16.02.2017
I.MCL15_G - ISO Threaded unions Stainless steel 316L 150mm LONG BARREL NIPP...
FG INOX
16.02.2017
I.AMS - NP16 Press fittings Adapters FEMALE / BSP MALE Stainless steel 316 ...
FG INOX
16.02.2017
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
Model 5314 - Hexagonal nipple NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表