您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CMF G - ISO Threaded unions and accessories 90° Elbows MALE / FEMALE Stainless steel 316
FG INOX
Industry
ISO Threaded unions and accessories
Elbows
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/elbows/i_cmf_g.prj},{NB=fginox_CMF80G},{REF=CMF80G},{DN=80},{G=3\"},{GX=87.884},{M=78},{N=112},{WEIGHT=1.360},{RAC=Gaz/BSP},{FOR=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
M
ⁿ/ₐ
N
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - CMF5G
CMF5G
5
1/8"
17
26
0.021
Gaz/BSP
FG INOX - CMF8G
CMF8G
8
1/4"
20
28
0.036
Gaz/BSP
FG INOX - CMF12G
CMF12G
12
3/8"
24
36
0.047
Gaz/BSP
FG INOX - CMF15G
CMF15G
15
1/2"
28
40
0.065
Gaz/BSP
FG INOX - CMF20G
CMF20G
20
3/4"
32
46
0.100
Gaz/BSP
FG INOX - CMF25
CMF25
25
1"
38
54
0.160
Gaz/BSP
FG INOX - CMF32G
CMF32G
32
1"1/4
45
62
0.270
Gaz/BSP
FG INOX - CMF40G
CMF40G
40
1"1/2
50
69
0.330
Gaz/BSP
FG INOX - CMF50G
CMF50G
50
2"
58
80
0.534
Gaz/BSP
FG INOX - CMF65G
CMF65G
65
2"1/2
70
98
1.100
Gaz/BSP
FG INOX - CMF80G
CMF80G
80
3"
78
112
1.360
Gaz/BSP
FG INOX - CMF100G
CMF100G
100
4"
97
132
2.300
Gaz/BSP
FG INOX - CMF8B
CMF8B
8
1/4"
20
28
0.036
NPT/BRIGGS
FG INOX - CMF12B
CMF12B
12
3/8"
24
36
0.047
NPT/BRIGGS
FG INOX - CMF15B
CMF15B
15
1/2"
28
40
0.065
NPT/BRIGGS
FG INOX - CMF20B
CMF20B
20
3/4"
32
46
0.100
NPT/BRIGGS
FG INOX - CMF25B
CMF25B
25
1"
38
54
0.160
NPT/BRIGGS
FG INOX - CMF32B
CMF32B
32
1"1/4
45
62
0.270
NPT/BRIGGS
FG INOX - CMF40B
CMF40B
40
1"1/2
50
69
0.330
NPT/BRIGGS
FG INOX - CMF50B
CMF50B
50
2"
58
80
0.534
NPT/BRIGGS
FG INOX - CMF65B
CMF65B
65
2"1/2
70
98
1.100
NPT/BRIGGS
FG INOX - CMF80B
CMF80B
80
3"
78
112
1.360
NPT/BRIGGS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.RMF_G - ISO Threaded unions and accessories Stainless steel 316L MALE / F...
FG INOX
16.02.2017
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
I.CFF_G - ISO Threaded unions and accessories 90° Elbows FEMALE / FEMALE St...
FG INOX
16.02.2017
I.TE_G - ISO Threaded unions and accessories FEMALE TEES Stainless steel 31...
FG INOX
16.02.2017
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
I.CMF45_G - ISO Threaded unions and accessories 45° Elbows BSP MALE / FEMAL...
FG INOX
16.02.2017
I.M_G316L - ISO Threaded unions and accessories BSP SEAMLESS COUPLINGS DIN ...
FG INOX
25.04.2023
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE ...
FG INOX
16.02.2017
I.CMM_G - ISO Threaded unions and accessories 90° BSP MALE / MALE LONG RADI...
FG INOX
16.02.2017
I.RMM_G - ISO Threaded unions and accessories Stainless steel 316L MALE / M...
FG INOX
16.02.2017
I.DM_G - ISO Threaded unions and accessories BSP HALF COUPLINGS Stainless s...
FG INOX
16.02.2017
I.CUMF_G - ISO Threaded unions and accessories BSP MALE / FEMALE ELBOW UNIO...
FG INOX
16.02.2017
Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表