您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CS45 - NP16 Press fittings Elbows FEMALE / FEMALE 45° Stainless steel 316 or galvanized steel
FG INOX
Industry
NP16 Press fittings
Elbows to press
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/elbows_to_press/i_cs45.prj},{NB=fginox_CS4554},{REF=CS4554},{DX=54},{R=108},{A=36.0},{L=87.0},{WEIGHT=0.357},{NATURE=316},{L1=66.000},{L2=8.000},{L3=38.000},{D1=65.500},{D2=57.000},{D3=54.000},{DX1=54.000},{DX2=50.000},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
R
ⁿ/ₐ
A
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - CS4515
CS4515
15
28
20.0
36.0
0.048
316
FG INOX - CS4522
CS4522
22
38
21.5
42.5
0.093
316
FG INOX - CS4528
CS4528
28
50
23.0
48.0
0.134
316
FG INOX - CS4535
CS4535
35
68
25.0
72.0
0.176
316
FG INOX - CS4542
CS4542
42
80
33.0
72.0
0.246
316
FG INOX - CS4554
CS4554
54
108
36.0
87.0
0.357
316
FG INOX - CSZ4515
CSZ4515
15
28
20.0
36.0
0.048
Acier Zingué
FG INOX - CSZ4522
CSZ4522
22
38
21.5
42.5
0.093
Acier Zingué
FG INOX - CSZ4528
CSZ4528
28
50
23.0
48.0
0.134
Acier Zingué
FG INOX - CSZ4535
CSZ4535
35
68
25.0
72.0
0.176
Acier Zingué
FG INOX - CSZ4542
CSZ4542
42
80
33.0
72.0
0.246
Acier Zingué
FG INOX - CSZ4554
CSZ4554
54
108
36.0
87.0
0.357
Acier Zingué
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表