您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CX G - ISO Threaded unions and accessories FEMALE CROSSES Stainless steel 316
FG INOX
Industry
ISO Threaded unions and accessories
Tees and crosses
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/tees_and_crosses/i_cx_g.prj},{NB=fginox_CX80G},{REF=CX80G},{DN=80},{G=3\"},{GX=87.884},{M=78},{WEIGHT=2.050},{RAC=Gaz/BSP},{FOR=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
M
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - CX5G
CX5G
5
1/8"
17
0.041
Gaz/BSP
FG INOX - CX8G
CX8G
8
1/4"
20
0.061
Gaz/BSP
FG INOX - CX12G
CX12G
12
3/8"
24
0.090
Gaz/BSP
FG INOX - CX15G
CX15G
15
1/2"
28
0.105
Gaz/BSP
FG INOX - CX520
CX520
20
3/4"
32
0.140
Gaz/BSP
FG INOX - CX25G
CX25G
25
1"
38
0.230
Gaz/BSP
FG INOX - CX32G
CX32G
32
1''1/4"
45
0.376
Gaz/BSP
FG INOX - CX40G
CX40G
40
1"1/2
50
0.468
Gaz/BSP
FG INOX - CX50G
CX50G
50
2"
58
0.760
Gaz/BSP
FG INOX - CX65G
CX65G
65
2"1/2
70
1.360
Gaz/BSP
FG INOX - CX80G
CX80G
80
3"
78
2.050
Gaz/BSP
FG INOX - CX5B
CX5B
5
1/8"
17
0.041
NPT/BRIGGS
FG INOX - CX8B
CX8B
8
1/4"
20
0.061
NPT/BRIGGS
FG INOX - CX12B
CX12B
12
3/8"
24
0.090
NPT/BRIGGS
FG INOX - CX15B
CX15B
15
1/2"
28
0.105
NPT/BRIGGS
FG INOX - CX20B
CX20B
20
3/4''
32
0.140
NPT/BRIGGS
FG INOX - CX25B
CX25B
25
1''
38
0.230
NPT/BRIGGS
FG INOX - CX32B
CX32B
32
1"1/4
45
0.376
NPT/BRIGGS
FG INOX - CX40B
CX40B
40
1"1/2
50
0.468
NPT/BRIGGS
FG INOX - CX50B
CX50B
50
2''
58
0.760
NPT/BRIGGS
FG INOX - CX65B
CX65B
65
2"1/2
70
1.350
NPT/BRIGGS
FG INOX - CX80B
CX80B
80
3"
78
2.050
NPT/BRIGGS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表