您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.ETS - NP16 Press fittings Adapters FEMALE / ROTARY NUT Stainless steel 316 or galvanized steel
FG INOX
Industry
NP16 Press fittings
Adapters to press
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/adapters_to_press/i_ets.prj},{NB=fginox_ETS3532},{REF=ETS3532},{DX=35 x 1\"1/4},{A=23},{L=71},{WEIGHT=0.253},{NATURE=316},{L1=73.000},{L2=6.500},{L3=27.000},{L4=28.000},{D1=44.000},{D2=38.000},{D3=35.000},{D4=0.000},{D5=35.000},{LT=14.000},{DX1=41.910},{DX2=35.000},{DX3=25.000},{DX4=0.000},{S=50.000},{H=20.000},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
A
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - ETS1515
ETS1515
15 x 1/2"
17
47
0.050
316
FG INOX - ETS1520
ETS1520
15 x 3/4"
17
54
0.087
316
FG INOX - ETS1815
ETS1815
18 x 1/2"
19
50
0.096
316
FG INOX - ETS1820
ETS1820
18 x 3/4"
19
56
0.102
316
FG INOX - ETS2220
ETS2220
22 x 3/4"
24
56
0.122
316
FG INOX - ETS2225
ETS2225
22 x 1"
24
56
0.164
316
FG INOX - ETS2825
ETS2825
28 x 1"
23
62
0.151
316
FG INOX - ETS3532
ETS3532
35 x 1"1/4
23
71
0.253
316
FG INOX - ETS4240
ETS4240
42 x 1"1/2
35
67
0.338
316
FG INOX - ETS5450
ETS5450
54 x 2"
37
96
0.440
316
FG INOX - ETSZ1515
ETSZ1515
15 x 1/2"
17
47
0.050
Acier Zingué
FG INOX - ETSZ1520
ETSZ1520
15 x 3/4"
17
54
0.087
Acier Zingué
FG INOX - ETSZ1815
ETSZ1815
18 x 1/2"
19
50
0.096
Acier Zingué
FG INOX - ETSZ1820
ETSZ1820
18 x 3/4"
19
56
0.102
Acier Zingué
FG INOX - ETSZ2220
ETSZ2220
22 x 3/4"
24
56
0.122
Acier Zingué
FG INOX - ETSZ2225
ETSZ2225
22 x 1"
24
56
0.164
Acier Zingué
FG INOX - ETSZ2825
ETSZ2825
28 x 1"
23
62
0.151
Acier Zingué
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表