您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.RCABW - Quick couplings / Cam & groove adapters BW WELDING ADAPTERS Stainless steel 316
FG INOX
Industry
Quick couplings
Cam & groove adapters
Powered by
CAD模型選擇
{fginox/industrie/quick_couplings/cam_and_groove_adapters/i_rcabw.prj},{NB=fginox_RCABW32},{REF=RCABW32},{DN=32},{A=42.4},{K=51},{L=66.5},{E=20.3},{WEIGHT=0.465},{NATURE=316},{AX=43.000},{KX=47.000},{LX=67.000},{EX=20.000},{D1=45.000},{D2=36.000},{D3=30.000},{D4=33.000},{L1=47.000},{L2=38.000},{L3=27.000},{L4=8.000},{L5=2.000},{HDIA=3.000},{HD1=11.000},{S1=4.000},{SIDES=8},{VER1=1},{X=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
A
ⁿ/ₐ
K
ⁿ/ₐ
L
ⁿ/ₐ
E
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - RCABW15
RCABW15
15
21.3
27
47.0
13.0
0.115
316
FG INOX - RCABW20
RCABW20
20
26.9
38
48.5
16.3
0.175
316
FG INOX - RCABW25
RCABW25
25
33.7
41
47.6
17.6
0.25
316
FG INOX - RCABW32
RCABW32
32
42.4
51
66.5
20.3
0.465
316
FG INOX - RCABW40
RCABW40
40
48.3
57
72.0
21.0
0.57
316
FG INOX - RCABW50
RCABW50
50
60.3
71
80.2
23.9
0.575
316
FG INOX - RCABW65
RCABW65
65
76.1
84
85.5
28.2
1.01
316
FG INOX - RCABW80
RCABW80
80
88.9
100
95.2
31.3
1.355
316
FG INOX - RCABW100
RCABW100
100
114.3
129
100.0
35.0
2.05
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表