您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.RMM G - ISO Threaded unions and accessories Stainless steel 316L MALE / MALE MACHINED REDUCERS
FG INOX
Industry
ISO Threaded unions and accessories
Reducers
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/reducers/i_rmm_g.prj},{NB=fginox_RMM4015G},{REF=RMM4015G},{DN=40-15},{F=1-1/2\"},{FX=47.803},{FL=21.000},{G=1/2\"},{GX=20.955},{OD=13.000},{L=45},{H=50},{HL=11.000},{DG=15.000},{DF=40.000},{WEIGHT=0.250},{RAC=Gaz/BSP},{FOR=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
F
ⁿ/ₐ
G
ⁿ/ₐ
L
[mm]
H
[mm]
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - RMM85G
RMM85G
8-5
1/4"
1/8"
27
14
0.010
Gaz/BSP
FG INOX - RMM125G
RMM125G
12-5
3/8"
1/8"
29
19
0.025
Gaz/BSP
FG INOX - RMM128G
RMM128G
12-8
3/8"
1/4"
30
19
0.025
Gaz/BSP
FG INOX - RMM155G
RMM155G
15-5
1/2"
1/8"
31
23
0.040
Gaz/BSP
FG INOX - RMM158G
RMM158G
15-8
1/2"
1/4"
32
23
0.040
Gaz/BSP
FG INOX - RMM1512G
RMM1512G
15-12
1/2"
3/8"
33
23
0.040
Gaz/BSP
FG INOX - RMM205G
RMM205G
20-5
3/4"
1/8"
36
27
0.070
Gaz/BSP
FG INOX - RMM208G
RMM208G
20-8
3/4"
1/4"
37
27
0.070
Gaz/BSP
FG INOX - RMM2012G
RMM2012G
20-12
3/4"
3/8"
38
27
0.070
Gaz/BSP
FG INOX - RMM2015G
RMM2015G
20-15
3/4"
1/2"
39
27
0.070
Gaz/BSP
FG INOX - RMM258G
RMM258G
25-8
1"
1/4"
41
36
0.130
Gaz/BSP
FG INOX - RMM2512G
RMM2512G
25-12
1"
3/8"
42
36
0.130
Gaz/BSP
FG INOX - RMM2515G
RMM2515G
25-15
1"
1/2"
43
36
0.130
Gaz/BSP
FG INOX - RMM2520G
RMM2520G
25-20
1"
3/4"
47
36
0.130
Gaz/BSP
FG INOX - RMM3212G
RMM3212G
32-12
1-1/4"
3/8"
44
46
0.250
Gaz/BSP
FG INOX - RMM3215G
RMM3215G
32-15
1-1/4"
1/2"
45
46
0.250
Gaz/BSP
FG INOX - RMM3220G
RMM3220G
32-20
1-1/4"
3/4"
49
46
0.245
Gaz/BSP
FG INOX - RMM3225G
RMM3225G
32-25
1-1/4"
1"
52
46
0.280
Gaz/BSP
FG INOX - RMM4015G
RMM4015G
40-15
1-1/2"
1/2"
45
50
0.250
Gaz/BSP
FG INOX - RMM4020G
RMM4020G
40-20
1-1/2"
3/4"
49
50
0.245
Gaz/BSP
FG INOX - RMM4025G
RMM4025G
40-25
1-1/2"
1"
52
50
0.230
Gaz/BSP
FG INOX - RMM4032G
RMM4032G
40-32
1-1/2"
1-1/4"
53
50
0.290
Gaz/BSP
FG INOX - RMM5020G
RMM5020G
50-20
2"
3/4"
53
60
0.515
Gaz/BSP
FG INOX - RMM5025G
RMM5025G
50-25
2"
1"
56
60
0.510
Gaz/BSP
FG INOX - RMM5032G
RMM5032G
50-32
2"
1-1/4"
57
60
0.500
Gaz/BSP
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表