您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.TED - Double ring fittings EQUAL TEES Stainless steel 316L
FG INOX
Industry
Ring unions
Double ring fittings
Powered by
CAD模型選擇
{fginox/industrie/ring_unions/double_ring_fittings/i_ted.prj},{NB=fginox_TED13},{REF=TED13},{D=13,7},{M=34},{T=24},{P=19},{WEIGHT=0,18},{NATURE=316L},{X=1.000},{PPATH=i_ted/i_ted_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
D
ø
ⁿ/ₐ
M
ⁿ/ₐ
T
ⁿ/ₐ
P
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - TED6
TED6
6
28
14
14
0,08
316L
FG INOX - TED8
TED8
8
31
17
14
0,095
316L
FG INOX - TED10
TED10
10
36
19
14
0,11
316L
FG INOX - TED12
TED12
12
38
22
19
0,165
316L
FG INOX - TED13
TED13
13,7
34
24
19
0,18
316L
FG INOX - TED16
TED16
16
40
27
19
0,2
316L
FG INOX - TED17
TED17
17,2
41
30
19
0,28
316L
FG INOX - TED21
TED21
21,3
48
36
30
0,35
316L
FG INOX - TED26
TED26
26,9
56
42
40
0,48
316L
FG INOX - TED33
TED33
33,7
60
46
46
0,62
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.BAT - ISO Threaded unions HOSE END RINGS Stainless steel 316L
FG INOX
16.02.2017
I.UD - Double DOUBLE STRAIGHT UNIONS Stainless steel 316L
FG INOX
16.02.2017
I.UF - Double FEMALE STRAIGHT UNIONS Stainless steel 316L
FG INOX
16.02.2017
I.UMS - Cutting MALE STRAIGHT UNIONS Stainless steel 316TI
FG INOX
16.02.2017
I.EQD - Double ring fittings EQUAL ELBOWS Stainless steel 316L
FG INOX
16.02.2017
I.UM - Double MALE STRAIGHT UNIONS Stainless steel 316L
FG INOX
16.02.2017
I.EQM - Double ring fittings MALE ELBOWS Stainless steel 316L
FG INOX
16.02.2017
I.RBB - Double ring BALL VALVES MWP 180 bars Stainless steel 316L
FG INOX
16.02.2017
C-T - Equal tees
Conexa
04.11.2013
I.2R_S10E - ANSI SEAMLESS CONCENTRIC reducers SCH10S Stainless steel 304L o...
FG INOX
16.02.2017
I.TES - Cutting ring fittings EQUAL TEE UNIONS Stainless steel 316TI
FG INOX
16.02.2017
Model 5451 - Union - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Union Tee - male screw
ASOH
17.02.2017
J6MK4 Adapter - Swivel nut tee
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表