您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.VHP2V - High pressure valves BSP FEMALE / FEMALE BALL VALVES Stainless steel 316
FG INOX
Industry
Industrial valves
High pressure valves
Powered by
CAD模型選擇
{fginox/industrie/industrial_valves/high_pressure_valves/i_vhp2v.prj},{NB=fginox_VHP2V20},{REF=VHP2V20},{DN=20},{G=3/4\"},{D=20},{L=95},{X=200},{Y=79},{PRESSURE=PN400},{WEIGHT=0,85},{NATURE=316},{X1=1.000},{PPATH=i_vhp2v/i_vhp2v_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
D
ⁿ/ₐ
L
ⁿ/ₐ
X
ⁿ/ₐ
Y
ⁿ/ₐ
PRESSURE
Pressure
[bar]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - VHP2V8
VHP2V8
8
1/4"
6
69
150
51,5
PN500
0,42
316
FG INOX - VHP2V12
VHP2V12
12
3/8"
10
72
150
57
PN500
0,45
316
FG INOX - VHP2V15
VHP2V15
15
1/2"
13
83
175
66
PN500
0,62
316
FG INOX - VHP2V20
VHP2V20
20
3/4"
20
95
200
79
PN400
0,85
316
FG INOX - VHP2V25
VHP2V25
25
1"
25
113
200
84
PN350
1,35
316
FG INOX - VHP2V32
VHP2V32
32
1"1/4
30
110
240
104,5
PN350
1,9
316
FG INOX - VHP2V40
VHP2V40
40
1"1/2
38
130
240
115
PN350
3
316
FG INOX - VHP2V50
VHP2V50
50
2"
48
140
240
133
PN350
4,5
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表