您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Fig. 7931 - Intermediate strainer / coarse filter
vonRoll hydro
VALVES AND FITTINGS
Intermediate strainers / coarse filters
Powered by
CAD模型選擇
{vonroll/valves_fittings/intermediate_strainers_sf/7931.prj},{NB=184453(400)},{ARTNR=184453},{LODLEVEL=400},{BES=Epoxy coating},{AU=5},{DN=150},{F=285},{L=480},{H=210},{A=335},{W=75.0},{PN=16},{D2=106.000},{T=3.000},{T2=22.000},{X=111.260},{Y=44.950},{NOH=8.000},{AHH=179.990},{AHH2=195.490},{X1=105.900},{Y1=95.350},{RR=37.000},{RR2=16.000},{SW=30.000},{AH=167.490},{NOH2=12.000},{EXTRUE1=15.500},{CUTEXTRU1=12.500},{RR2EXT=28.000},{RRUPE=23.000},{T3=25.000},{DIMH=210.000},{DIMY=17.320}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
AU
With perforated sieve, hole size
[mm]
DN
Nominal diameter
ⁿ/ₐ
F
ØF
[mm]
L
Length
[mm]
H
[mm]
A
ØA
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 7931 80 184450
184450
Epoxy coating
5
80
200
310
140
205
24.0
16
Fig. 7931 100 184451
184451
Epoxy coating
5
100
220
350
150
235
33.0
16
Fig. 7931 125 184452
184452
Epoxy coating
5
125
250
400
180
270
48.0
16
Fig. 7931 150 184453
184453
Epoxy coating
5
150
285
480
210
335
75.0
16
Fig. 7931 200 184454
184454
Epoxy coating
5
200
340
600
280
420
145.0
10
Fig. 7931 200 184455
184455
Epoxy coating
5
200
340
600
280
420
145.0
16
Fig. 7931 250 184456
184456
Epoxy coating
5
250
395
730
310
515
210.0
10
Fig. 7931 250 184457
184457
Epoxy coating
5
250
395
730
310
515
210.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表