您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈7500-1 - Linsenschrauben mit Innensechsrund
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7500_1.prj},{NB=Flachkopfschraube DIN ≈7500-1 M3x10 67155.030.010(High)},{CNSORDERNO=67155.030.010},{D=3.00},{L=10.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=0.840},{D3=2.387},{P=0.500},{A1=1.000},{X=1.100},{DA=3.600},{DK=6.000},{K=2.520},{R=0.100},{RF=5.000},{NR=10.000},{A=2.800},{T=1.270},{NENNID=M3},{BRAND=Fabory},{STANDARD=DIN ≈7500-1},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Raised cheese head},{DRIVINGFEATURE=Torx<sup>®</sup>},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494298773},{INTRASTATCODE=7318149989},{ECLASS=23-10-05-90},{UNSPSC=31161512},{ETIM=EC000891},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
L
Length
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Core diameter
[mm]
P
Pitch
ⁿ/ₐ
A1
Gewindefreistich-Länge max.
ⁿ/ₐ
B
Thread length
ⁿ/ₐ
X
Thread rudiment
ⁿ/ₐ
DA
Anlagefläche max.
ⁿ/ₐ
DK
Head diameter max.
ⁿ/ₐ
K
Kopfhöhe max.
ⁿ/ₐ
R
Freistichradius min.
ⁿ/ₐ
RF
Kuppenradius ~
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
TORX - Aussenmass ref.
ⁿ/ₐ
T
Torx-Tiefe max.
ⁿ/ₐ
Flachkopfschraube DIN ≈75...
67080.030.008
M3
3.00
8.00
Fabory
DIN ≈7500-1
Metric thread
Steel
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00046
Y
8715494293563
73181499
23-10-05-90
31161512
EC000891
2.387
0.500
1.250
6.750
1.100
0.000
5.600
1.650
0.800
0.000
10.000
2.800
0.830
Flachkopfschraube DIN ≈75...
67080.030.010
M3
3.00
10.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
4.8
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00056
Y
8715494293570
73181499
23-11-01-02
31161512
EC000891
2.387
0.500
1.250
8.750
1.100
0.000
5.600
1.650
0.800
0.000
10.000
2.800
0.830
Flachkopfschraube DIN ≈75...
67080.030.012
M3
3.00
12.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A2
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00066
Y
8715494293587
73181499
23-11-01-02
31161512
EC000891
2.387
0.500
1.250
10.750
1.100
0.000
5.600
1.650
0.800
0.000
10.000
2.800
0.830
Flachkopfschraube DIN ≈75...
67080.030.016
M3
3.00
16.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A4
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00082
Y
8715494293594
73181499
23-11-01-02
31161512
EC000891
2.387
0.500
1.250
14.750
1.100
0.000
5.600
1.650
0.800
0.000
10.000
2.800
0.830
Flachkopfschraube DIN ≈75...
67080.040.010
M4
4.00
10.00
Fabory
DIN ≈7500-1
Metric thread
Steel
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00104
Y
8715494293600
73181499
23-10-05-90
31161512
EC000891
3.141
0.700
1.400
8.600
1.100
0.000
7.500
2.200
1.000
0.000
20.000
3.950
1.530
Flachkopfschraube DIN ≈75...
67080.040.012
M4
4.00
12.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
4.8
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00120
Y
8715494293617
73181499
23-11-01-02
31161512
EC000891
3.141
0.700
1.400
10.600
1.100
0.000
7.500
2.200
1.000
0.000
20.000
3.950
1.530
Flachkopfschraube DIN ≈75...
67080.040.016
M4
4.00
16.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A2
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00144
Y
8715494293624
73181499
23-11-01-02
31161512
EC000891
3.141
0.700
1.400
14.600
1.100
0.000
7.500
2.200
1.000
0.000
20.000
3.950
1.530
Flachkopfschraube DIN ≈75...
67080.040.020
M4
4.00
20.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A4
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00185
Y
8715494293631
73181499
23-11-01-02
31161512
EC000891
3.141
0.700
1.400
18.600
1.100
0.000
7.500
2.200
1.000
0.000
20.000
3.950
1.530
Flachkopfschraube DIN ≈75...
67080.040.025
M4
4.00
25.00
Fabory
DIN ≈7500-1
Metric thread
Steel
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00220
Y
8715494293648
73181499
23-10-05-90
31161512
EC000891
3.141
0.700
1.400
23.600
1.100
0.000
7.500
2.200
1.000
0.000
20.000
3.950
1.530
Flachkopfschraube DIN ≈75...
67080.050.010
M5
5.00
10.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
4.8
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00179
Y
8715494293655
73181499
23-11-01-02
31161512
EC000891
4.019
0.800
1.600
8.400
1.100
0.000
9.200
2.500
1.300
0.000
25.000
4.500
1.510
Flachkopfschraube DIN ≈75...
67080.050.012
M5
5.00
12.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A2
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00200
Y
8715494293662
73181499
23-11-01-02
31161512
EC000891
4.019
0.800
1.600
10.400
1.100
0.000
9.200
2.500
1.300
0.000
25.000
4.500
1.510
Flachkopfschraube DIN ≈75...
67080.050.016
M5
5.00
16.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A4
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00250
Y
8715494298643
73181499
23-11-01-02
31161512
EC000891
4.019
0.800
1.600
14.400
1.100
0.000
9.200
2.500
1.300
0.000
25.000
4.500
1.510
Flachkopfschraube DIN ≈75...
67080.050.020
M5
5.00
20.00
Fabory
DIN ≈7500-1
Metric thread
Steel
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00305
Y
8715494298650
73181499
23-10-05-90
31161512
EC000891
4.019
0.800
1.600
18.400
1.100
0.000
9.200
2.500
1.300
0.000
25.000
4.500
1.510
Flachkopfschraube DIN ≈75...
67080.050.025
M5
5.00
25.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A2
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00365
Y
8715494298667
73181499
23-11-01-02
31161512
EC000891
4.019
0.800
1.600
23.400
1.100
0.000
9.200
2.500
1.300
0.000
25.000
4.500
1.510
Flachkopfschraube DIN ≈75...
67080.050.030
M5
5.00
30.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A4
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00425
Y
8715494298674
73181499
23-11-01-02
31161512
EC000891
4.019
0.800
1.600
28.400
1.100
0.000
9.200
2.500
1.300
0.000
25.000
4.500
1.510
Flachkopfschraube DIN ≈75...
67080.060.016
M6
6.00
16.00
Fabory
DIN ≈7500-1
Metric thread
Steel
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00360
Y
8715494298681
73181499
23-10-05-90
31161512
EC000891
4.773
1.000
2.000
14.000
1.100
0.000
11.000
3.000
1.500
0.000
30.000
5.600
1.780
Flachkopfschraube DIN ≈75...
67080.060.020
M6
6.00
20.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
4.8
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00431
Y
8715494298698
73181499
23-11-01-02
31161512
EC000891
4.773
1.000
2.000
18.000
1.100
0.000
11.000
3.000
1.500
0.000
30.000
5.600
1.780
Flachkopfschraube DIN ≈75...
67080.060.025
M6
6.00
25.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A2
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00519
Y
8715494298704
73181499
23-11-01-02
31161512
EC000891
4.773
1.000
2.000
23.000
1.100
0.000
11.000
3.000
1.500
0.000
30.000
5.600
1.780
Flachkopfschraube DIN ≈75...
67080.060.030
M6
6.00
30.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A2
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00608
Y
8715494298711
73181499
23-11-01-02
31161512
EC000891
4.773
1.000
2.000
28.000
1.100
0.000
11.000
3.000
1.500
0.000
30.000
5.600
1.780
Flachkopfschraube DIN ≈75...
67080.060.040
M6
6.00
40.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A4
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.00784
Y
8715494298728
73181499
23-11-01-02
31161512
EC000891
4.773
1.000
2.000
38.000
1.100
0.000
11.000
3.000
1.500
0.000
30.000
5.600
1.780
Flachkopfschraube DIN ≈75...
67080.080.040
M8
8.00
40.00
Fabory
DIN ≈7500-1
Metric thread
Steel
Zinc plated
Countersunk head
Torx<sup>®</sup>
0.01300
Y
8715494298735
73181499
23-10-05-90
31161512
EC000891
6.466
1.250
2.500
37.500
1.100
0.000
14.500
4.000
2.000
0.000
40.000
7.950
2.540
Flachkopfschraube DIN ≈75...
67155.025.016
M2,5
2.50
6.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A2
Zinc plated
Raised cheese head
Torx<sup>®</sup>
0.00073
Y
8715494298742
7318149989
23-11-01-02
31161512
EC000891
1.948
0.450
0.900
5.100
1.100
3.100
5.000
2.120
0.100
4.000
8.000
2.400
1.040
Flachkopfschraube DIN ≈75...
67155.030.006
M3
3.00
6.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A2
Zinc plated
Raised cheese head
Torx<sup>®</sup>
0.00071
Y
8715494298759
7318149989
23-11-01-02
31161512
EC000891
2.387
0.500
1.000
5.000
1.100
3.600
6.000
2.520
0.100
5.000
10.000
2.800
1.270
Flachkopfschraube DIN ≈75...
67155.030.008
M3
3.00
8.00
Fabory
DIN ≈7500-1
Metric thread
Machine screw
Steel
A4
Zinc plated
Raised cheese head
Torx<sup>®</sup>
0.00075
Y
8715494298766
7318149989
23-11-01-02
31161512
EC000891
2.387
0.500
1.000
7.000
1.100
3.600
6.000
2.520
0.100
5.000
10.000
2.800
1.270
Flachkopfschraube DIN ≈75...
67155.030.010
M3
3.00
10.00
Fabory
DIN ≈7500-1
Metric thread
Steel
Zinc plated
Raised cheese head
Torx<sup>®</sup>
0.00084
Y
8715494298773
7318149989
23-10-05-90
31161512
EC000891
2.387
0.500
1.000
9.000
1.100
3.600
6.000
2.520
0.100
5.000
10.000
2.800
1.270
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 14583 - Hexalobular socket pan head screws
Fabory
13.02.2023
DIN 7500-1 CE-Z - Thread rolling screws for metrical ISO thread, form CE
Fabory
13.02.2023
DIN ≈965 - Counter sunk screws with torx
Fabory
13.02.2023
DIN 7500 C - Steel zinc-plated, Hexalobular drive
Böllhoff
26.10.2021
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 6900-5 ZS T steel 8.8 zinc-plated - Torx SEMS screws with safety washer
A.R.T. Elektromechanik
26.01.2023
ISO 14579 - Hexalobular socket head cap screws
Fabory
21.04.2022
B 7984 - Steel 08.8 zinc-plated
Böllhoff
26.10.2021
DIN 7516 AE-H - Thread cutting screws recessed head, form AE
Fabory
13.02.2023
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
DIN ≈965 A - Counter sunk screws with torx
Fabory
13.02.2023
BN 4850 - Hexalobular (6 Lobe) socket head cap screws with low head, fully ...
Bossard Catalog
31.10.2023
DIN 7500-1 CE - FN 1906 - verzinkt blau - Gewindefurchenden Schrauben fuer ...
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表