您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AK - End cap / transition for tubing spr
Flexa
Protective conduit
Powered by
CAD模型選擇
{flexa/connectors/ak.prj},{NB=FLEXA AK 15030014213},{AUS=1},{VERS1=4},{AD=18.5},{E=4.0 - 13.0},{B1=7.0},{B2=11.0},{B3=23.00},{D=37.5},{D1=23.1},{D2=34.9},{B=26.30},{GEW=0.50},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size
[mm]
E
For Cable cross section mm
ⁿ/ₐ
D
Total length mm
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA AK 15030014207
15030014207
10.0
1.0 - 8.0
29.0
0.20
50
FLEXA AK 15030014209
15030014209
13.0
1.0 - 10.0
32.5
0.30
50
FLEXA AK 15030014211
15030014211
15.8
4.0 - 12.0
35.5
0.40
50
FLEXA AK 15030014213
15030014213
18.5
4.0 - 13.0
37.5
0.50
50
FLEXA AK 15030014216
15030014216
21.2
6.0 - 16.5
37.5
0.60
50
FLEXA AK 15030014221
15030014221
28.5
6.0 - 23.0
40.2
0.75
25
FLEXA AK 15030014229
15030014229
34.5
6.0 - 29.0
44.2
0.90
25
FLEXA AK 15030014236
15030014236
42.5
10.0 - 37.0
45.6
1.20
25
FLEXA AK 15030014248
15030014248
54.5
10.0 - 47.0
52.4
1.80
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
USZ-M - Metal connector, safety-type straight, outer thread strain relief
Flexa
27.09.2023
KSM-M - Cable gland with PG outer thread acc. to EN 60423
Flexa
22.03.2022
OR-M - O-ring
Flexa
01.03.2022
SPR-PU-F - Protective metal conduit, galvanized steel flame retardant PU sh...
Flexa
01.03.2022
SPR-VA - Protective metal conduit, stainless steel
Flexa
01.03.2022
RQG2-M - Plastic connector, quick-type straight, inner thread, high sealing...
Flexa
06.03.2023
EK - Cylindric plastic terminal sleeve with protective edges to cover the c...
Flexa
01.03.2022
LKI-M - Plastic connector straight one-part with turnable connecting thread...
Flexa
06.12.2023
USK-P - Connector body with hexagonal wrench surface, PG thread acc. to DIN...
Flexa
06.12.2023
LKI-P - Plastic connector straight one-part with turnable connecting thread...
Flexa
06.12.2023
USB-M - Connector body with hexagonal wrench surface, fixed metric outer th...
Flexa
01.03.2022
TED - PTFE-Sealing
Flexa
22.03.2022
USD-M - Conduit connector with integrated ferrule, metric thread acc. to EN...
Flexa
22.03.2022
US2-M - Metal connector, safety-type, sraight, metric inner thread acc. to...
Flexa
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表