您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
LIQUID-TIGHT-EF - Protective metal conduit, galvanized steel PVC sheathing, extra liquid proof
Flexa
Metal conduits liquidproof
Powered by
CAD模型選擇
{flexa/metal_conduits_liquidproof/liquid_tight_ef.prj},{NB=FLEXA LIQUID-TIGHT-EF 12080111016},{ART=12080111016},{ARTOLD=2080.111.016},{AD=1/2\"},{IDAD=16.0 x 21.0},{BRS=170},{BRD=425},{FI=16.0},{FA=21.0},{A=0.0},{B=0.0},{SMIN=0.00},{GEW=0.320},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Ø
ⁿ/ₐ
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA LIQUID-TIGHT-EF 120...
12080111010
5/16"
10.0 x 14.5
105
265
0.140
50
FLEXA LIQUID-TIGHT-EF 120...
12080111012
3/8"
12.5 x 18.0
145
360
0.260
50
FLEXA LIQUID-TIGHT-EF 120...
12080111016
1/2"
16.0 x 21.0
170
425
0.320
50
FLEXA LIQUID-TIGHT-EF 120...
12080111021
3/4"
21.0 x 26.5
190
475
0.440
50
FLEXA LIQUID-TIGHT-EF 120...
12080111026
1"
26.5 x 33.0
195
490
0.700
25
FLEXA LIQUID-TIGHT-EF 120...
12080111035
1 1/4"
35.5 x 42.0
250
625
1.000
25
FLEXA LIQUID-TIGHT-EF 120...
12080111050
2"
51.5 x 60.0
320
780
1.200
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Adaptasteel - Liquid Tight High Strength Type: A
ABB Installation Products
09.03.2023
Hose
KANA (Katayama Chain)
27.06.2023
GEKA plus hose fitting heavy-duty
GEKA by KARASTO
12.10.2021
Stop sleeve AFSS - Hot runner molding system
D-M-E
09.05.2017
LIQUID-TIGHT-UL-CSA - Protective metal conduit, galvanized steel PVC sheath...
Flexa
01.03.2022
Bus Bar Connector Contacts
TE Connectivity
11.12.2019
LTPE - Galvanised steel helically wound flexible conduit with smooth, black...
Flexicon
11.11.2020
SPR-PVC-AS - Protective metal conduit, galvanized steel PVC sheathing
Flexa
06.12.2023
B280 - POST BASE FOR B22
Eaton B-Line
17.10.2023
Barb fitting for hose joint
ASOH
17.02.2017
Standard Liquidtight Female Hub Adapter
ABB Installation Products
09.03.2023
PCS Galv. Steel Conduit, PVC Coating
HellermannTyton
24.10.2022
LTS Galv. Steel Conduit, Liquid-Tight PVC Cover
HellermannTyton
24.10.2022
SILVYN® EF
LAPP
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表