您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
REM-M - Reducer – outer and inner thread
Flexa
accessories
REM - Reducer
Powered by
CAD模型選擇
{flexa/accessories/rem/rem_m.prj},{NB=FLEXA REM-M 10350M32M25},{ART=10350M32M25},{METR1=M32 x 1.5},{METR2=M25x 1.5},{SW=34.0},{L1=8.0},{L=11.0},{MNDM=32.000},{MNDM1=25.000},{D1=38.000},{VERS=8},{GEW=3.700},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
METR1
EN 60423
ⁿ/ₐ
METR2
EN 60423
ⁿ/ₐ
SW
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA REM-M 10350M16M12
10350M16M12
M16 x 1.5
M12 x 1.5
17.0
5.0
8.0
0.750
100
FLEXA REM-M 10350M20M12
10350M20M12
M20 x 1.5
M12 x 1.5
22.0
6.0
9.0
1.590
100
FLEXA REM-M 10350M20M16
10350M20M16
M20 x 1.5
M16 x 1.5
22.0
6.0
9.0
0.950
100
FLEXA REM-M 10350M25M16
10350M25M16
M25 x 1.5
M16 x 1.5
27.0
7.0
10.0
2.640
100
FLEXA REM-M 10350M25M20
10350M25M20
M25 x 1.5
M20 x 1.5
27.0
7.0
10.0
1.740
100
FLEXA REM-M 10350M32M16
10350M32M16
M32 x 1.5
M16 x 1.5
34.0
8.0
11.0
5.660
50
FLEXA REM-M 10350M32M20
10350M32M20
M32 x 1.5
M20 x 1.5
34.0
8.0
11.0
4.400
50
FLEXA REM-M 10350M32M25
10350M32M25
M32 x 1.5
M25x 1.5
34.0
8.0
11.0
3.700
50
FLEXA REM-M 10350M40M20
10350M40M20
M40 x 1.5
M20 x 1.5
43.0
8.0
12.0
10.000
25
FLEXA REM-M 10350M40M25
10350M40M25
M40 x 1.5
M25 x 1.5
43.0
8.0
12.0
5.080
25
FLEXA REM-M 10350M40M32
10350M40M32
M40 x 1.5
M32x 1.5
43.0
8.0
12.0
6.360
25
FLEXA REM-M 10350M50M25
10350M50M25
M50 x 1.5
M25x 1.5
55.0
9.0
13.0
19.950
10
FLEXA REM-M 10350M50M32
10350M50M32
M50 x 1.5
M32 x 1.5
55.0
9.0
13.0
14.900
10
FLEXA REM-M 10350M50M40
10350M50M40
M50 x 1.5
M40 x 1.5
55.0
9.0
13.0
9.600
10
FLEXA REM-M 10350M63M32
10350M63M32
M63 x 1.5
M32 x 1.5
65.0
10.0
14.0
27.850
10
FLEXA REM-M 10350M63M40
10350M63M40
M63 x 1.5
M40 x 1.5
65.0
10.0
14.0
22.900
10
FLEXA REM-M 10350M63M50
10350M63M50
M63 x 1.5
M50 x 1.5
65.0
10.0
14.0
17.900
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TC - Thread converters
Flexicon
11.11.2020
EWM-M - Outer and inner thread
Flexa
22.03.2022
NRBN-M - Thread reducer, Metric
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
FR-M - Flat-sealing
Flexa
01.03.2022
SKINDICHT® KU-M - Reducer plastic
LAPP
15.05.2024
REM-P - Reducer – outer and inner thread
Flexa
01.03.2022
BN 449 - Sealing rings for fittings and screw plugs (DIN 7603 A), vulcanize...
Bossard Catalog
31.10.2023
MxxMxx/Y/6/OM - Reduktion metric lead-free with O-Ring
Jacob
23.01.2024
XYE41 - Economy Type All Copper Connector
Yiheda 3D Electronic Gallery
09.05.2024
ART. 104Z - Parallel reducer
Pneumax
14.04.2022
VBV IP68 - Fitting
ABB Installation Products
09.03.2023
RQBK45-M - Kunststoff-Schnellverschraubungs Bogen 45° mit Gewindeanschluß m...
Flexa
22.03.2022
ADM-PM - Adaptor – outer and inner thread
Flexa
01.03.2022
OSRA - ATEX Ex d reduction adaptors, OSRA, brass nickel-plated, metric-metr...
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表