您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
RQGZ-S - Plastic connector with strain relief, quick-type, straight, plug-type connection, high density
Flexa
FLEXAquick
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqgz_s.prj},{NB=FLEXA RQGZ-S 15130015220},{ART=15130015220},{AD=15.5},{BH=20.2},{I=8},{B=29.0},{C=8.5},{D=74.60},{SW1=21},{SW2=26},{LSW1=7.0},{LSW2=9},{GEW=2.160},{VPE=20},{GEWX=0.108},{VER=2},{ADX=15.5},{DX=74.60},{BX=29.0},{IX=8},{L1=25.500},{L2=2.500},{L3=24.300},{L4=1.200},{L5=3.000},{L6=5.500},{L7=2.400},{L8=7.000},{D1=23.000},{D2=21.500},{D3=20.700},{D4=18.700},{D5=21.000},{D6=22.500},{D7=16.000},{D8=23.000},{R1=1.750},{L9=18.000},{D9=25},{R2=0.500},{L10=54.900},{L11=13.000},{D10=26.000},{D11=28.000},{D12=22.500},{L12=4.850},{D13=25.500},{R3=1.250},{X1=16.500},{L13=10.700},{X=7.300},{Y=10.500},{L14=6.500},{D14=21.500},{L15=9.200},{L16=3.450},{L17=1.260},{ANG=30.000},{SWX=19},{CENTER=53.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
CR
Clamping range
[mm]
AD
Trade size
[mm]
BH
Borehole ø
[mm]
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW1
Wrench size across flats
[mm]
SW2
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQGZ-S 15130013216
15130013216
5.0 - 10.0
13.0
16.2
10
26.5
8.5
65.70
18
24
1.700
20
FLEXA RQGZ-S 15130015220
15130015220
8.0 - 13.0
15.5
20.2
8
29.0
8.5
74.60
21
26
2.160
20
FLEXA RQGZ-S 15130021225
15130021225
11.0 - 17.0
21.2
25.2
11
36.0
8.5
82.42
27
32
3.820
10
FLEXA RQGZ-S 15130028232
15130028232
15.0 - 21.0
28.5
32.2
16
46.0
11.0
95.50
34
42
5.950
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RQGZ1-M - Plastic connector, quick-type straight, outer thread strain relie...
Flexa
06.12.2023
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表