您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
USW-P - Metal connector, safety-type 90° elbow, outer thread incl. ferrule and sealing
Flexa
Protective conduit
Metal connector, safety-type 90° elbow, outer thread
usw_p
Powered by
CAD模型選擇
{flexa/connectors/usw/usw_p/usw_p.prj},{NB=FLEXA USW-P 15011227009},{ART=15011227009},{AD=14},{PG=9},{ARTOLD=5011.227.009},{CD=11 x 14},{I=10.0},{B=23.0},{C=9.0},{D=41.0},{SW=21.0},{PGA=15.200},{PGK=13.860},{GD=19.000},{A=31.000},{L2=28.000},{D1=11.000},{B1=31.000},{BM=8.500},{ADR=23.000},{SA=14.000},{SI=11.000},{VER=4},{GEW=3.6},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size
[mm]
PG
Thread DIN 40430
ⁿ/ₐ
CD
Conduit dimensions mm
[mm]
I
Kleinster Innen-ø
[mm]
B
Largest outer-ø
[mm]
C
Length of thread
[mm]
D
Total Length
[mm]
SW
Schlüsselfläche
[mm]
PGA
Aussen-ø PG
[mm]
PGK
Kern-ø PG
[mm]
GD
Gehäuse-ø
[mm]
A
Gesamttiefe
[mm]
L2
[mm]
D1
ⁿ/ₐ
B1
[mm]
BM
Breite Druckmutter
[mm]
ADR
Aussen-ø Druckmutter
[mm]
SA
Schlauch Aussen-ø
[mm]
SI
Schlauch Innen-ø
[mm]
VER
Version
ⁿ/ₐ
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA USW-P 15011228009
15011228009
14
9
9 x 14
8.5
23.0
9.0
41.0
21.0
15.200
13.860
19.000
31.000
28.000
11.000
31.000
8.500
23.000
14.000
9.000
1
3.6
25
FLEXA USW-P 15010235011
15010235011
17
11
12 x 17
11.0
27.0
9.0
45.0
25.0
18.600
17.260
23.000
36.000
32.000
15.500
36.000
9.500
27.000
17.000
12.000
1
5.9
25
FLEXA USW-P 15011235013
15011235013
19
13.5
14 x 19
13.0
29.0
10.0
49.5
27.0
20.400
19.060
25.000
39.500
36.000
16.000
38.500
10.000
29.000
19.000
14.000
1
7.7
25
FLEXA USW-P 15011235016
15011235016
21
16
15 x 21
14.5
31.0
10.0
52.0
29.0
22.500
21.160
27.000
42.000
38.000
18.000
42.000
10.000
31.400
21.000
15.000
1
10.0
25
FLEXA USW-P 15011235021
15011235021
27
21
20 x 27
19.5
39.0
10.5
58.0
36.0
28.300
26.780
34.000
47.500
44.000
24.000
50.000
13.500
39.000
27.000
20.000
1
13.4
10
FLEXA USW-P 15011235029
15011235029
36
29
28 x 36
27.5
48.0
11.0
72.0
45.0
37.000
35.480
42.000
54.500
52.000
31.500
56.500
13.500
48.000
36.000
28.000
1
23.3
10
FLEXA USW-P 15010230007
15010230007
10
7
7 x 10
6.0
19.0
9.0
36.0
17.0
12.500
11.280
15.000
28.500
26.000
9.500
28.500
8.500
19.000
10.000
7.000
2
2.8
25
FLEXA USW-P 15010230009
15010230009
14
9
10 x 14
9.0
23.0
9.0
41.0
21.0
15.200
13.860
19.000
31.000
28.000
11.000
31.000
8.500
23.000
14.000
10.000
2
3.6
25
FLEXA USW-P 15010230011
15010230011
17
11
13 x 17
11.5
27.0
9.0
45.0
25.0
18.600
17.260
23.000
36.000
32.000
15.500
36.000
9.500
27.000
17.000
13.000
2
5.9
25
FLEXA USW-P 15010230013
15010230013
19
13.5
15 x 19
13.0
29.0
10.0
49.5
27.0
20.400
19.060
25.000
39.500
36.000
16.000
38.500
10.000
29.000
19.000
15.000
2
7.7
25
FLEXA USW-P 15010230016
15010230016
21
16
16 x 21
14.5
31.0
10.0
52.0
29.0
22.500
21.160
27.000
42.000
38.000
18.000
42.000
10.000
31.400
21.000
16.000
2
10.0
25
FLEXA USW-P 15010230021
15010230021
27
21
21 x 27
19.5
39.0
10.5
58.0
36.0
28.300
26.780
34.000
47.500
44.000
24.000
50.000
13.500
39.000
27.000
21.000
2
13.4
10
FLEXA USW-P 15010230029
15010230029
36
29
29 x 36
26.5
48.0
11.0
72.0
45.0
37.000
35.480
42.000
54.500
52.000
31.500
56.500
13.500
48.000
36.000
29.000
2
23.3
10
FLEXA USW-P 15010227007
15010227007
10
7
8 x 10
6.5
19.0
9.0
36.0
17.0
12.500
11.280
15.000
28.500
26.000
9.500
28.500
8.500
19.000
10.000
8.000
3
2.8
25
FLEXA USW-P 15010239009
15010239009
14
9
12 x 14
10.5
23.0
9.0
41.0
21.0
15.200
13.860
19.000
31.000
28.000
11.000
31.000
8.500
23.000
14.000
12.000
3
3.6
25
FLEXA USW-P 15010227011
15010227011
17
11
14 x 17
12.5
27.0
9.0
45.0
25.0
18.600
17.260
23.000
36.000
32.000
15.500
36.000
9.500
27.000
17.000
14.000
3
5.9
25
FLEXA USW-P 15010227013
15010227013
19
13.5
16 x 19
14.5
29.0
10.0
49.5
27.0
20.400
19.060
25.000
39.500
36.000
16.000
38.500
10.000
29.000
19.000
16.000
3
7.7
25
FLEXA USW-P 15010227016
15010227016
21
16
18 x 21
16.5
31.0
10.0
52.0
29.0
22.500
21.160
27.000
42.000
38.000
18.000
42.000
10.000
31.400
21.000
18.000
3
10.0
25
FLEXA USW-P 15010239021
15010239021
27
21
24 x 27
22.5
39.0
10.5
58.0
36.0
28.300
26.780
34.000
47.500
44.000
24.000
50.000
13.500
39.000
27.000
24.000
3
13.4
10
FLEXA USW-P 15010227029
15010227029
36
29
31 x 36
29.5
48.0
11.0
72.0
45.0
37.000
35.480
42.000
54.500
52.000
31.500
56.500
13.500
48.000
36.000
31.000
3
23.3
10
FLEXA USW-P 15011228007
15011228007
10
7
7 x 10
6.0
19.0
9.0
36.0
17.0
12.500
11.280
15.000
28.500
26.000
9.500
28.500
8.500
19.000
10.000
7.000
4
2.8
25
FLEXA USW-P 15011227009
15011227009
14
9
11 x 14
10.0
23.0
9.0
41.0
21.0
15.200
13.860
19.000
31.000
28.000
11.000
31.000
8.500
23.000
14.000
11.000
4
3.6
25
FLEXA USW-P 15011228011
15011228011
17
11
13 x 17
11.5
27.0
9.0
45.0
25.0
18.600
17.260
23.000
36.000
32.000
15.500
36.000
9.500
27.000
17.000
13.000
4
5.9
25
FLEXA USW-P 15011228013
15011228013
19
13.5
15 x 19
13.5
29.0
10.0
49.5
27.0
20.400
19.060
25.000
39.500
36.000
16.000
38.500
10.000
29.000
19.000
15.000
4
7.7
25
FLEXA USW-P 15011228016
15011228016
21
16
17 x 21
15.5
31.0
10.0
52.0
29.0
22.500
21.160
27.000
42.000
38.000
18.000
42.000
10.000
31.400
21.000
17.000
4
10.0
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表