您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FLEXAgraff-PU-F - Protective metal conduit, galvanized steel double-overlapped profile, flame retardant PU sheathing
Flexa
Metal conduits liquidproof
Powered by
CAD模型選擇
{flexa/metal_conduits_liquidproof/flgr_pu_f.prj},{NB=FLEXAgraff-PU-F 12133702017},{ART=12133702017},{ARTOLD=2133.702.017},{AD=21},{IDAD=17.0 x 21.0},{BRS=75},{BRD=190},{FI=17},{FA=21},{A=0.0},{B=0.0},{SMIN=0.00},{GEW=0.300},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXAgraff-PU-F 121337020...
12133702007
10
7.0 x 10.0
35
90
0.110
50
FLEXAgraff-PU-F 121337020...
12133702011
14
11.0 x 14.0
45
115
0.150
50
FLEXAgraff-PU-F 121337020...
12133702013
17
13.0 x 17.0
50
125
0.260
50
FLEXAgraff-PU-F 121337020...
12133702017
21
17.0 x 21.0
75
190
0.300
50
FLEXAgraff-PU-F 121337020...
12133702023
27
23.0 x 27.0
115
290
0.440
50
FLEXAgraff-PU-F 121337020...
12133702029
36
29.0 x 36.0
125
315
0.725
25
FLEXAgraff-PU-F 121337020...
12133702038
45
38.0 x 45.0
175
440
0.960
25
FLEXAgraff-PU-F 121337020...
12133702049
56
49.0 x 56.0
240
600
1.200
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ROHRflex PA6 - ROHRflex corrugated all-plastic tubings
Flexa
06.12.2023
PL5 - Guide chains
Flexa
10.08.2021
FLEXAgraff-SI-ASF - Protective metal conduit, galvanized steel double-overl...
Flexa
01.03.2022
EEM - Terminal sleeve/ferrule Brass for conduit
Flexa
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表