您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
FNC-1 - Lock & Flange Nut - Metal with Flange
Essentra Components
Fasteners
Nuts
Lock & Flange Nuts
Lock & Flange Nuts - Metal with Flange
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k05000000/l3_k05070000/p090280/fnc-1.prj},{NB=FNC-8},{PN=FNC-8},{AMERSID=1104285},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{A=7/8-9},{ND=0.87500},{B=1.43750000},{C=1.75000000},{D=1.12500000},{E=0.25000000},{PITCHHELIXSPIRAL=0.11111},{MINORDIAMETERSKE=0.778}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Width Across Flats
[Inch]
C
C Flange Diameter
[Inch]
D
D Height
[Inch]
E
E Flange Height
[Inch]
FNC-1
FNC-1
1104258
-
-
Steel
1/4-20
1/2
5/8
5/16
3/32
FNC-1F
FNC-1F
1104272
-
-
Steel
1/4-28
1/2
5/8
5/16
3/32
FNC-2
FNC-2
1104273
-
-
Steel
5/16-18
9/16
3/4
3/8
3/32
FNC-2F
FNC-2F
1104274
-
-
Steel
5/16-24
9/16
3/4
3/8
3/32
FNC-3
FNC-3
1104275
-
-
Steel
3/8-16
11/16
7/8
1/2
1/8
FNC-3F
FNC-3F
1104276
-
-
Steel
3/8-24
11/16
7/8
1/2
1/8
FNC-4
FNC-4
1104277
-
-
Steel
7/16-14
3/4
1
9/16
5/32
FNC-4F
FNC-4F
1104278
-
-
Steel
7/16-20
3/4
1
9/16
5/32
FNC-5
FNC-5
1104279
-
-
Steel
1/2-13
7/8
1 1/8
11/16
5/32
FNC-5F
FNC-5F
1104280
-
-
Steel
1/2-20
7/8
1 1/8
11/16
5/32
FNC-6
FNC-6
1104281
-
-
Steel
5/8-11
1 1/16
1 3/8
13/16
3/16
FNC-6F
FNC-6F
1104282
-
-
Steel
5/8-18
1 1/16
1 3/8
13/16
3/16
FNC-7
FNC-7
1104283
-
-
Steel
3/4-10
1 1/4
1 5/8
1
1/4
FNC-7F
FNC-7F
1104284
-
-
Steel
3/4-16
1 1/4
1 5/8
1
1/4
FNC-8
FNC-8
1104285
-
-
Steel
7/8-9
1 7/16
1 3/4
1 1/8
1/4
FNC-8F
FNC-8F
1104286
-
-
Steel
7/8-14
1 7/16
1 3/4
1 1/8
1/4
FNC-9
FNC-9
1104287
-
-
Steel
1-8
1 5/8
2
1 1/4
1/4
FNC-9F
FNC-9F
1104288
-
-
Steel
1-14
1 5/8
2
1 1/4
1/4
FNC-10
FNC-10
1104259
-
-
Steel
1 1/8-7
1 13/16
2 1/4
1 1/4
1/4
FNC-11
FNC-11
1104270
-
-
Steel
1 1/4-7
1 7/8
2 1/4
1 1/4
1/4
FNC-11F
FNC-11F
1104271
-
-
Steel
1 1/4-12
1 13/16
2 1/4
1 1/4
1/4
FNC-101
FNC-101
1104260
-
-
Stainless
1/4-20
1/2
5/8
5/16
3/32
FNC-102
FNC-102
1104261
-
-
Stainless
5/16-18
9/16
3/4
3/8
3/32
FNC-102F
FNC-102F
1104262
-
-
Stainless
5/16-24
9/16
3/4
3/8
3/32
FNC-103
FNC-103
1104263
-
-
Stainless
3/8-16
11/16
7/8
1/2
1/8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Lock nuts
ASOH
17.02.2017
ASME B18.2.2 HJN - Hex Jam Nuts
Fabory
13.02.2023
SFN-1 - Lock & Flange Nut - Metal with Flange
Essentra Components
23.07.2014
SWB-4 - Latch Bolts
Essentra Components
23.07.2014
FW-1 - Flat Washers - Metal
Essentra Components
29.07.2014
PRB-267 - Ball Bearings - Standard, Double Sealed
Essentra Components
19.04.2016
EB-1 - Eye Bolt - Swing Eye Bolt, Partially Threaded
Essentra Components
24.07.2014
BN 48287 - Hex nuts, Coarse thread, Steel, Grade 8, Zinc Plated Yellow Chro...
Bossard Inch
29.11.2018
DIN 6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Fabory
13.02.2023
TPF Type - Plug
NITTO KOHKI
22.07.2022
07217 - Hexagon nuts with flange EN 1661
norelem
30.05.2024
AUR - Reducing union adaptor
FBO
06.05.2014
GEKA® plus thread nipple 360 female/male
GEKA by KARASTO
12.10.2021
FNC-1 - Lock & Flange Nut - Metal with Flange
Reid Supply
24.01.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表