您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
FNT - Metric Series - Thrust Bearings Assemblies Washers
Jtekt North America
Needle Roller Bearings
Thrust Bearings, Assemblies, Washers
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/thrust_bearings_assemblies_washers/fnt.prj},{NB=FNT-1730},{DESIGNATION=FNT-1730},{SHAFT=17},{DC1MM=17},{DCMM=30},{DWMM=2},{EAMM=28.2},{EBMM=19.0},{RAMAXMM=0.3},{CRKN=10.8},{CRLBF=2430},{COKN=34.8},{COLBF=7820},{NG=14000},{WTKG=0.004},{WTLBS=0.009},{DHMM=4.250},{DHINCH=0.167},{DRMM=0.500},{DRINCH=0.020},{CWMM=1.850},{CWINCH=0.073},{FOMM=0.93},{FOINCH=0.036},{SRMM=0.150},{SRINCH=0.006},{SWMM=1.800},{SWINCH=0.071},{RSMM=0.500},{RSINCH=0.020},{TMM=0.394},{TINCH=0.016},{Z=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DESIGNATION
Assembly Designation
ⁿ/ₐ
SHAFT
Shaft Dia.
[mm]
DC1
Dc1 - Inside Diameter
[mm/INCH]
DC
Dc - Outer Diameter
[mm/INCH]
DW
Dw - Width
[mm/INCH]
EA
Ea - Raceway Contact
[mm/INCH]
EB
Eb - Raceway Contact
[mm/INCH]
RAMAX
Ra - Max.
[mm/INCH]
CR
C - Dynamic Load Rating
[kN/lbf]
CO
C0 - Static Load Rating
[kN/lbf]
NG
Speed Ratings
[r/min]
WEIGHT
Approx. Wt.
[kg/lbs]
FNT-619
FNT-619
6
6 / 0.2362
19 / 0.7480
2 / 0.0787
17.2 / 0.677
8.0 / 0.315
0.3 / 0.012
6.82 / 1530
15.6 / 3510
21000
0.002 / 0.004
FNT-821
FNT-821
8
8 / 0.3150
21 / 0.8268
2 / 0.0787
19.2 / 0.756
10.0 / 0.394
0.3 / 0.012
7.67 / 1720
19.1 / 4290
20000
0.002 / 0.004
FNT-1024
FNT-1024
10
10 / 0.3937
24 / 0.9449
2 / 0.0787
22.2 / 0.874
12.0 / 0.472
0.3 / 0.012
9.14 / 2060
25.2 / 5670
17000
0.002 / 0.004
FNT-1226
FNT-1226
12
12 / 0.4724
26 / 1.0236
2 / 0.0787
24.2 / 0.953
14.0 / 0.551
0.3 / 0.012
9.92 / 2230
29 / 6520
15000
0.004 / 0.009
FNT-1528
FNT-1528
15
15 / 0.5906
28 / 1.1024
2 / 0.0787
26.2 / 1.031
17.0 / 0.669
0.3 / 0.012
10.2 / 2290
31.3 / 7040
15000
0.004 / 0.009
FNT-1730
FNT-1730
17
17 / 0.6693
30 / 1.1811
2 / 0.0787
28.2 / 1.110
19.0 / 0.748
0.3 / 0.012
10.8 / 2430
34.8 / 7820
14000
0.004 / 0.009
FNT-2542
FNT-2542
25
25 / 0.9843
42 / 1.6535
2 / 0.0787
40.2 / 1.583
27.0 / 1.063
0.6 / 0.024
18.0 / 4050
75.3 / 16900
9700
0.008 / 0.018
FNT-3552
FNT-3552
35
35 / 1.3780
52 / 2.0472
2 / 0.0787
50.1 / 1.972
37.0 / 1.457
0.6 / 0.024
21.7 / 4880
104 / 23400
7900
0.010 / 0.022
FNT-4060
FNT-4060
40
40 / 1.5748
60 / 2.3622
3 / 0.1181
56.2 / 2.213
43.3 / 1.705
0.6 / 0.024
31.5 / 7080
132 / 29700
7100
0.020 / 0.044
FNT-4565
FNT-4565
45
45 / 1.7717
65 / 2.5591
3 / 0.1181
62.6 / 2.465
47.6 / 1.874
0.6 / 0.024
37.6 / 8450
172 / 38700
6400
0.024 / 0.053
FNT-5070
FNT-5070
50
50 / 1.9685
70 / 2.7559
3 / 0.1181
67.7 / 2.665
52.6 / 2.071
0.6 / 0.024
37.9 / 8520
179 / 40200
5900
0.026 / 0.057
FNT-5578
FNT-5578
55
55 / 2.1654
78 / 3.0709
3 / 0.1181
75.7 / 2.980
57.7 / 2.272
0.6 / 0.024
48.5 / 10900
254 / 57100
5300
0.033 / 0.073
FNT-75100
FNT-75100
75
75 / 2.9528
100 / 3.9370
4 / 0.1575
96.8 / 3.811
78.1 / 3.075
0.6 / 0.024
71.6 / 16100
374 / 84100
4100
0.064 / 0.141
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表