您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPAX90 - 90° elbow conduit fitting, external thread
Flexicon
Non-metallic conduits and fittings
FPAX
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpax/90_degree/fpax_90_elbow_ext_thr.prj},{NB=FPAX16-PG13-90B},{CLR=B},{DES=PG Thread},{CT=FPAX},{NW=12},{VV=0.000},{CS=16},{T1=PG13},{NDM=20.4000},{KDM=19.0600},{A=PG13.5},{B=11},{C=40},{D=29},{E=14.0},{F=26},{R=30.450},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{HEXAC=30.000},{HEXL=5.000},{TFL=2.000},{BD=15.000},{BAF=14.000},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{E2=10.50},{VER=2.000},{SW=28.000},{CNL=26.000},{RL=27.000},{RD=15.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
[mm]
VV
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPAX13-M16-90B
FPAX13-M16-90B
Metric Thread
10
0.000
13
M16x1.5
11
35
24
10.5
22
Nylon PA66
FPAX16-M16-90B
FPAX16-M16-90B
Metric Thread
12
0.000
16
M16x1.5
11
38
29
10.5
22
Nylon PA66
FPAX16-M20-90B
FPAX16-M20-90B
Metric Thread
12
0.000
16
M20x1.5
13
38
29
14.0
27
Nylon PA66
FPAX21-M20-90B
FPAX21-M20-90B
Metric Thread
17
0.000
21
M20x1.5
13
40
32
14.0
27
Nylon PA66
FPAX28-M25-90B
FPAX28-M25-90B
Metric Thread
23
0.000
28
M25x1.5
15
51
44
19.0
32
Nylon PA66
FPAX34-M32-90B
FPAX34-M32-90B
Metric Thread
29
0.000
34
M32x1.5
16
59
51
24.5
40
Nylon PA66
FPAX42-M40-90B
FPAX42-M40-90B
Metric Thread
36
0.000
42
M40x1.5
16
82
63
32.5
50
Nylon PA66
FPAX42-M50-90B
FPAX42-M50-90B
Metric Thread
36
0.000
42
M50x1.5
16
83
63
39.0
60
Nylon PA66
FPAX54-M50-90B
FPAX54-M50-90B
Metric Thread
48
0.000
54
M50x1.5
16
88
76
39.0
60
Nylon PA66
FPAX54-M63-90B
FPAX54-M63-90B
Metric Thread
48
0.000
54
M63x1.5
16
88
76
49.5
72
Nylon PA66
FPAX13-PG9-90B
FPAX13-PG9-90B
PG Thread
10
0.000
13
PG9
10
36
24
10.5
22
Nylon PA66
FPAX16-PG9-90B
FPAX16-PG9-90B
PG Thread
12
0.000
16
PG9
10
39
29
10.5
22
Nylon PA66
FPAX16-PG11-90B
FPAX16-PG11-90B
PG Thread
12
0.000
16
PG11
10
39
29
10.5
24
Nylon PA66
FPAX16-PG13-90B
FPAX16-PG13-90B
PG Thread
12
0.000
16
PG13.5
11
40
29
14.0
26
Nylon PA66
FPAX21-PG13-90B
FPAX21-PG13-90B
PG Thread
17
0.000
21
PG13.5
11
42
32
14.0
26
Nylon PA66
FPAX21-PG16-90B
FPAX21-PG16-90B
PG Thread
-
0.000
21
PG16
11
42
32
14.0
26
Nylon PA66
FPAX28-PG21-90B
FPAX28-PG21-90B
PG Thread
23
0.000
28
PG21
12
54
44
19.0
35
Nylon PA66
FPAX34-PG29-90B
FPAX34-PG29-90B
PG Thread
29
0.000
34
PG29
12
63
51
24.5
44
Nylon PA66
FPAX42-PG36-90B
FPAX42-PG36-90B
PG Thread
36
0.000
42
PG36
12
87
63
39.0
57
Nylon PA66
FPAX54-PG48-90B
FPAX54-PG48-90B
PG Thread
48
1.000
54
PG48
15
89
76
49.5
70
Nylon PA66
FPAX16-050-90B
FPAX16-050-90B
NPT Thread
12
0.000
16
1/2" NPT
13
38
29
14.0
27
Nylon PA66
FPAX21-050-90B
FPAX21-050-90B
NPT Thread
17
0.000
21
1/2" NPT
13
40
32
14.0
27
Nylon PA66
FPAX28-075-90B
FPAX28-075-90B
NPT Thread
23
0.000
28
3/4" NPT
15
51
44
19.0
32
Nylon PA66
FPAX34-100-90B
FPAX34-100-90B
NPT Thread
29
0.000
34
1" NPT
16
59
51
24.5
40
Nylon PA66
FPAX42-125-90B
FPAX42-125-90B
NPT Thread
36
0.000
42
1 1/4" NPT
16
82
63
32.5
50
Nylon PA66
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FCL - Nylon conduit fixing clip for corrugated conduit
Flexicon
11.11.2020
FPA45 - 45° elbow conduit fitting, external thread
Flexicon
11.11.2020
FPAX-R - Reducers
Flexicon
11.11.2020
FPAX - Straight conduit fitting, external thread
Flexicon
11.11.2020
FPAU90 - Ultra - 90° elbow conduit fitting, external thread
Flexicon
11.11.2020
FPAX45 - 45° elbow conduit fitting, external thread
Flexicon
11.11.2020
ISO 90° fitting,Compact, male, IP 68 nickel plated brass - Multitite FCE-LF...
Anamet Europe
04.04.2019
FPAS - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPA-FL - Straight conduit fitting, straight flange
Flexicon
11.11.2020
FPAX-FL - Straight conduit fitting, straight flange
Flexicon
11.11.2020
FPA - Straight conduit fitting, external thread
Flexicon
11.11.2020
FPR - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPAX - SBCA - Type fitting
Flexicon
11.11.2020
FPAX-T - Nylon T-Piece fitting
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表