您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
B-1B-FP Z - Push-pull connector - Elbow (90°) plug with cable collet for bend relief
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Elbow plug
1B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/elbow20plug/1b/b-1b-fp_z.prj},{NB=FPG.1B.305.CYCD72Z},{REF=FPG.1B.305.CYCD72Z},{DESC=Elbow () plug with cable collet for bend relief},{CONTACT=6 Low Voltage},{TESTV=Vtest (contact-contact):|A|1300 V (AC), 1840 V (DC)},{MAXA=9},{OPTION=Z : Nut for fitting a bend relief},{MINTEMP=-55},{MAXTEMP=250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
FPA.1B.305.CYCD42Z
FPA.1B.305.CYCD42Z
Elbow () plug with cable ...
5 Low Voltage
Vtest (contact-contact):|...
9
Z : Nut for fitting a be...
FPA.1B.305.CLAD62Z
FPA.1B.305.CLAD62Z
Elbow () plug with cable ...
5 Low Voltage
Vtest (contact-contact):|...
9
Z : Nut for fitting a ben...
FPA.1B.305.CLAD72Z
FPA.1B.305.CLAD72Z
Elbow () plug with cable ...
5 Low Voltage
Vtest (contact-contact):|...
9
Z : Nut for fitting a be...
-55
250
FPA.1B.305.CYCD62Z
FPA.1B.305.CYCD62Z
Elbow () plug with cable ...
6 Low Voltage
Vtest (contact-contact):|...
9
Z : Nut for fitting a ben...
-55
250
FPA.1B.306.YLAD72Z
FPA.1B.306.YLAD72Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a ben...
FPA.1B.307.CLAD52Z
FPA.1B.307.CLAD52Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
FPA.1B.307.CYCD42Z
FPA.1B.307.CYCD42Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a ben...
FPA.1B.307.CYCD72Z
FPA.1B.307.CYCD72Z
Elbow () plug with cable ...
8 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a ben...
-55
250
FPA.1B.308.CLAD52Z
FPA.1B.308.CLAD52Z
Elbow () plug with cable ...
8 Low Voltage
Vtest (contact-contact):|...
5
Z : Nut for fitting a ben...
-55
250
FPA.1B.308.CYCD72Z
FPA.1B.308.CYCD72Z
Elbow () plug with cable ...
10 Low Voltage
Vtest (contact-contact):|...
5
Z : Nut for fitting a be...
-55
250
FPA.1B.310.YLAD52Z
FPA.1B.310.YLAD52Z
Elbow () plug with cable ...
10 Low Voltage
Vtest (contact-contact):|...
2,5
Z : Nut for fitting a ben...
FPA.1B.310.CLAD62Z
FPA.1B.310.CLAD62Z
Elbow () plug with cable ...
10 Low Voltage
Vtest (contact-contact):|...
2,5
Z : Nut for fitting a ben...
FPA.1B.310.YLAD72Z
FPA.1B.310.YLAD72Z
Elbow () plug with cable ...
14 Low Voltage
Vtest (contact-contact):|...
2,5
Z : Nut for fitting a ben...
FPA.1B.314.CLAD52Z
FPA.1B.314.CLAD52Z
Elbow () plug with cable ...
14 Low Voltage
Vtest (contact-contact):|...
2
Z : Nut for fitting a ben...
-55
250
FPA.1B.308.CLAD72Z
FPA.1B.308.CLAD72Z
Elbow () plug with cable ...
8 Low Voltage
Vtest (contact-contact):|...
5
Z : Nut for fitting a be...
FPA.1B.308.CYCD62Z
FPA.1B.308.CYCD62Z
Elbow () plug with cable ...
8 Low Voltage
Vtest (contact-contact):|...
5
Z : Nut for fitting a ben...
FPA.1B.314.CLAD72Z
FPA.1B.314.CLAD72Z
Elbow () plug with cable ...
5 Low Voltage
Vtest (contact-contact):|...
2
:
-55
250
FPB.1B.302.CLAD42Z
FPB.1B.302.CLAD42Z
Elbow () plug with cable ...
3 Low Voltage
Vtest (contact-contact):|...
15
Z : Nut for fitting a ben...
FPB.1B.304.CYCD42Z
FPB.1B.304.CYCD42Z
Elbow () plug with cable ...
4 Low Voltage
Vtest (contact-contact):|...
10
Z : Nut for fitting a ben...
-55
250
FPB.1B.303.CLAD52Z
FPB.1B.303.CLAD52Z
Elbow () plug with cable ...
4 Low Voltage
Vtest (contact-contact):|...
12
Z : Nut for fitting a be...
FPB.1B.304.CYCD52Z
FPB.1B.304.CYCD52Z
Elbow () plug with cable ...
5 Low Voltage
Vtest (contact-contact):|...
10
Z : Nut for fitting a ben...
-55
250
FPB.1B.305.CLAD72Z
FPB.1B.305.CLAD72Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
9
Z : Nut for fitting a be...
-55
250
FPB.1B.307.CLAD42Z
FPB.1B.307.CLAD42Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a ben...
FPB.1B.307.CYCD42Z
FPB.1B.307.CYCD42Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a ben...
FPB.1B.307.CLAD52Z
FPB.1B.307.CLAD52Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表