您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 325 - Ball cages, brass, M-Line
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs325.prj},{NB=FS 325/38x200},{TYPE=FS 325},{COMPANY=MSP},{D=38},{L=200},{D2=46},{K=4},{N=3.95},{NN=748},{DD=4},{T=3.95},{ANG=2.0},{S=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Diameter
[mm]
L
[mm]
D2
Diameter
[mm]
K
Diameter
[mm]
N
Lenght
[mm]
FS 325/19x45
FS 325/19x45
FS 325
MSP
19
45
25
3
2.90
FS 325/19x56
FS 325/19x56
FS 325
MSP
19
56
25
3
2.90
FS 325/19x71
FS 325/19x71
FS 325
MSP
19
71
25
3
2.90
FS 325/19x80
FS 325/19x80
FS 325
MSP
19
80
25
3
2.90
FS 325/19x95
FS 325/19x95
FS 325
MSP
19
95
25
3
2.90
FS 325/20x45
FS 325/20x45
FS 325
MSP
20
45
26
3
2.90
FS 325/20x56
FS 325/20x56
FS 325
MSP
20
56
26
3
2.90
FS 325/20x71
FS 325/20x71
FS 325
MSP
20
71
26
3
2.90
FS 325/20x80
FS 325/20x80
FS 325
MSP
20
80
26
3
2.90
FS 325/20x95
FS 325/20x95
FS 325
MSP
20
95
26
3
2.90
FS 325/24x40
FS 325/24x40
FS 325
MSP
24
40
30
3
3.20
FS 325/24x45
FS 325/24x45
FS 325
MSP
24
45
30
3
3.20
FS 325/24x56
FS 325/24x56
FS 325
MSP
24
56
30
3
3.20
FS 325/24x71
FS 325/24x71
FS 325
MSP
24
71
30
3
3.20
FS 325/24x80
FS 325/24x80
FS 325
MSP
24
80
30
3
3.20
FS 325/24x95
FS 325/24x95
FS 325
MSP
24
95
30
3
3.20
FS 325/24x120
FS 325/24x120
FS 325
MSP
24
120
30
3
3.20
FS 325/25x40
FS 325/25x40
FS 325
MSP
25
40
31
3
3.20
FS 325/25x45
FS 325/25x45
FS 325
MSP
25
45
31
3
3.20
FS 325/25x56
FS 325/25x56
FS 325
MSP
25
56
31
3
3.20
FS 325/25x71
FS 325/25x71
FS 325
MSP
25
71
31
3
3.20
FS 325/25x80
FS 325/25x80
FS 325
MSP
25
80
31
3
3.20
FS 325/25x95
FS 325/25x95
FS 325
MSP
25
95
31
3
3.20
FS 325/25x120
FS 325/25x120
FS 325
MSP
25
120
31
3
3.20
FS 325/30x40
FS 325/30x40
FS 325
MSP
30
40
38
4
3.95
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
FS 398 - Mount disk with screw
Märkische Stanz-Partner
02.06.2020
FS 420 - Leader pins, cylindrical, for press fitting, DIN 9825
Märkische Stanz-Partner
31.08.2021
FS 457/458/453 - Leader pin bushings with collar, ball bearing
Märkische Stanz-Partner
02.06.2020
FE830 - Spacers, ground
Märkische Stanz-Partner
02.06.2020
FE 831 LB - Compression springs, ISO 10243, Green: light load springs
Märkische Stanz-Partner
31.08.2021
FS 424 SI - Mounting elements for ball cage FS 424
Märkische Stanz-Partner
02.06.2020
NC.020.00.05000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0380 - Flange
Märkische Stanz-Partner
02.06.2020
FE 835 LB - Compression springs, US color coded, Blue: light load springs
Märkische Stanz-Partner
02.06.2020
NC.071.00.H.00150 - GDF, Standard, G1/8“ 150
Märkische Stanz-Partner
02.06.2020
NC.88.00.150.0134 - Flange
Märkische Stanz-Partner
02.06.2020
NC.030.20.04700...1 - Gas Spring, compact, side connection
Märkische Stanz-Partner
02.06.2020
NC.060.09.05000.1 - Gas Spring, Standard, compact height
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表