您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: HORIUCHI MACHINERY Co., Ltd.
Created: 19.01.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
english, japanese
CADENAS Design Manaual (CDM) was considered
Vendor locations included
Delivery countries included
Weight information included
Coloured parts
Materials included
eCl@ss 5.1, 6.0, 10.0
Automatic dimensions
HORIUCHI MACHINERY Co., Ltd.
F Series - without Switch - Tie Rod Type Cylinder
HORIUCHI MACHINERY Co., Ltd.
Hidraulic cylinders
Tie Rod Type Cylinder
F Series
Powered by
CAD模型選擇
{horiuchi/hidraulic_cylinders/tie_rod_type_cylinder/f_series/f_series_asmtab.prj},{NB=FS-SA1S32BB1ABD(0)},{BORE=32},{DL=83.0},{H=28.0},{I=11.0},{SBWS=3.1},{SBWLA=3.5},{SBWLC=3.7},{SBWFA=3.3},{SBWFB=3.5},{SBWFC=0.0},{SBWFD=0.0},{SBWCA=3.5},{SBWCC=3.7},{SBWTC=3.4},{SBWTA=3.1},{SCWS=3.0},{SCWLA=3.4},{SCWLC=3.6},{SCWFA=3.2},{SCWFB=3.4},{SCWFC=0.0},{SCWFD=0.0},{SCWCA=3.4},{SCWCC=3.6},{SCWTC=3.3},{SCWTA=3.0},{SAWS=3.2},{SAWLA=3.6},{SAWLC=3.8},{SAWFA=3.4},{SAWFB=3.6},{SAWFC=0.0},{SAWFD=0.0},{SAWCA=3.6},{SAWCC=3.8},{SAWTC=3.5},{SAWTA=3.2},{SMSB100=0.9},{SMSC100=0.8},{SMSA100=1.1},{WBWS=3.7},{WBWLA=4.1},{SN=FS},{SDC=S},{MATERIAL=1},{MOUNTING=S},{TOR=B},{CUSHION=B},{STROKE=1},{RPORT=A},{RCUSH=B},{RAIR=D},{HPORT=A},{HCUSH=B},{HAIR=D},{ENDJOINT=},{PIN=},{LOCKNUT=},{BELLOWS=},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
PRESSURE
Nominal Pressure
[MPa]
SSC
Standard/Special Classification
ⁿ/ₐ
BORE
Bore
[mm]
WEIGHT
Approx. Mass
[kg]
FS-SA1S32BB1ABD
FS-SA1S32BB1ABD
7
A: Standard Dimensions
32
3.109
FS-SA1S40BB1ABD
FS-SA1S40BB1ABD
7
A: Standard Dimensions
40
3.910
FS-SA1S50BB1ABD
FS-SA1S50BB1ABD
7
A: Standard Dimensions
50
5.914
FS-SA1S63BB1ABD
FS-SA1S63BB1ABD
7
A: Standard Dimensions
63
9.120
FS-SA1S80BB1ABD
FS-SA1S80BB1ABD
7
A: Standard Dimensions
80
16.134
FS-SA1S100BB1ABD
FS-SA1S100BB1ABD
7
A: Standard Dimensions
100
24.949
FS-SA1S125BB1ABD
FS-SA1S125BB1ABD
7
A: Standard Dimensions
125
44.976
FS-SA1S140BB1ABD
FS-SA1S140BB1ABD
7
A: Standard Dimensions
140
60.194
FS-SA1S150BB1ABD
FS-SA1S150BB1ABD
7
A: Standard Dimensions
150
69.009
FS-SA1S160BB1ABD
FS-SA1S160BB1ABD
7
A: Standard Dimensions
160
81.239
FS-SA1S180BB1ABD
FS-SA1S180BB1ABD
7
A: Standard Dimensions
180
113.074
FS-SA1S200BB1ABD
FS-SA1S200BB1ABD
7
A: Standard Dimensions
200
155.614
FS-SA1S224BB1ABD
FS-SA1S224BB1ABD
7
A: Standard Dimensions
224
195.772
FS-SA1S250BB1ABD
FS-SA1S250BB1ABD
7
A: Standard Dimensions
250
269.336
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表