您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Hollow shaft (FS type)
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for Japan (IE3)
Waterproof gearmotor
Hollow shaft (F series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/waterproof_gearmotor/f_series/fs_asmtab.prj},{NB=FS45N15-WP08TWNEV2( None N 'None', 'None','R', 'R', 'L', 'L')},{IDNR=},{CNSORDERNO=FS45N15-WP08TWNEV2},{V=380/50,400/50,400/60,440/60(V/Hz)},{C=0.75kW},{R=1/15},{OS=45},{MOS=S43C},{B=Outdoor200V with Brake},{BOX=E-BOX},{PC=None},{RF=N},{PTB=},{T=Hollow shaft},{GH=FS45},{SP=-},{GHL=242},{M=PE075},{ME=PE075BW},{ML=297.5},{BW=0},{TL=539.5},{PPATH=../../asmsfg_asmtpl/fs_asmtpl.prj},{ATTX=W}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
C
Motor capacity
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
MOS
Material of shaft
ⁿ/ₐ
B
Brake
ⁿ/ₐ
BOX
Terminal box
ⁿ/ₐ
FS45S5-WP08TNNEN
FS45S5-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/5
45
SUS420J2
w/o Brake
E-BOX
FS45S7-WP08TNNEN
FS45S7-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/7
45
SUS420J2
w/o Brake
E-BOX
FS45S10-WP08TNNEN
FS45S10-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/10
45
SUS420J2
w/o Brake
E-BOX
FS45S12-WP08TNNEN
FS45S12-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/12
45
SUS420J2
w/o Brake
E-BOX
FS45S15-WP08TNNEN
FS45S15-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/15
45
SUS420J2
w/o Brake
E-BOX
FS45S20-WP08TNNEN
FS45S20-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/20
45
SUS420J2
w/o Brake
E-BOX
FS45S25-WP08TNNEN
FS45S25-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/25
45
SUS420J2
w/o Brake
E-BOX
FS45S30-WP08TNNEN
FS45S30-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/30
45
SUS420J2
w/o Brake
E-BOX
FS45S40-WP08TNNEN
FS45S40-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/40
45
SUS420J2
w/o Brake
E-BOX
FS45S50-WP08TNNEN
FS45S50-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/50
45
SUS420J2
w/o Brake
E-BOX
FS45S60-WP08TNNEN
FS45S60-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/60
45
SUS420J2
w/o Brake
E-BOX
FS45S80-WP08TNNEN
FS45S80-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/80
45
SUS420J2
w/o Brake
E-BOX
FS45S100-WP08TNNEN
FS45S100-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/100
45
SUS420J2
w/o Brake
E-BOX
FS45S120-WP08TNNEN
FS45S120-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/120
45
SUS420J2
w/o Brake
E-BOX
FS45S160-WP08TNNEN
FS45S160-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/160
45
SUS420J2
w/o Brake
E-BOX
FS45S200-WP08TNNEN
FS45S200-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/200
45
SUS420J2
w/o Brake
E-BOX
FS45S240-WP08TNNEN
FS45S240-WP08TNNEN
200/50,200/60,220/60(V/Hz...
0.75kW
1/240
45
SUS420J2
w/o Brake
E-BOX
FS45S5-WP08TWNEN
FS45S5-WP08TWNEN
380/50,400/50,400/60,440/...
0.75kW
1/5
45
SUS420J2
w/o Brake
E-BOX
FS45S7-WP08TWNEN
FS45S7-WP08TWNEN
380/50,400/50,400/60,440/...
0.75kW
1/7
45
SUS420J2
w/o Brake
E-BOX
FS45S10-WP08TWNEN
FS45S10-WP08TWNEN
380/50,400/50,400/60,440/...
0.75kW
1/10
45
SUS420J2
w/o Brake
E-BOX
FS45S12-WP08TWNEN
FS45S12-WP08TWNEN
380/50,400/50,400/60,440/...
0.75kW
1/12
45
SUS420J2
w/o Brake
E-BOX
FS45S15-WP08TWNEN
FS45S15-WP08TWNEN
380/50,400/50,400/60,440/...
0.75kW
1/15
45
SUS420J2
w/o Brake
E-BOX
FS45S20-WP08TWNEN
FS45S20-WP08TWNEN
380/50,400/50,400/60,440/...
0.75kW
1/20
45
SUS420J2
w/o Brake
E-BOX
FS45S25-WP08TWNEN
FS45S25-WP08TWNEN
380/50,400/50,400/60,440/...
0.75kW
1/25
45
SUS420J2
w/o Brake
E-BOX
FS45S30-WP08TWNEN
FS45S30-WP08TWNEN
380/50,400/50,400/60,440/...
0.75kW
1/30
45
SUS420J2
w/o Brake
E-BOX
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表