您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
FSC Leader pins - DME - Standard Material 1.7131
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/fsc.prj},{NB=FSC244646},{REF=FSC244646},{REFOLD=FSC244646},{SN=N25+N30+N35},{D1=24},{D2=32},{D3=36},{L1=6},{L2=9},{A=46},{B=46},{INFO=Infotext},{V1=182}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SN
Series N
ⁿ/ₐ
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
D3
Diameter d3
[mm]
L1
Length l1
[mm]
L2
Length l2
[mm]
A
Length
[mm]
B
Length
[mm]
FSC101620
FSC101620
N10
10
14
16
3
3
16
20
FSC101636
FSC101636
N10
10
14
16
3
3
16
36
FSC101666
FSC101666
N10
10
14
16
3
3
16
66
FSC102026
FSC102026
N10
10
14
16
3
3
20
26
FSC102046
FSC102046
N10
10
14
16
3
3
20
46
FSC102066
FSC102066
N10
10
14
16
3
3
20
66
FSC102086
FSC102086
N10
10
14
16
3
3
20
86
FSC102636
FSC102636
N10
10
14
16
3
3
26
36
FSC102656
FSC102656
N10
10
14
16
3
3
26
56
FSC103626
FSC103626
N10
10
14
16
3
3
36
26
FSC103646
FSC103646
N10
10
14
16
3
3
36
46
FSC104636
FSC104636
N10
10
14
16
3
3
46
36
FSC122020
FSC122020
N12
12
18
22
6
6
20
20
FSC122026
FSC122026
N12
12
18
22
6
6
20
26
FSC122066
FSC122066
N12
12
18
22
6
6
20
66
FSC122626
FSC122626
N12
12
18
22
6
6
26
26
FSC122636
FSC122636
N12
12
18
22
6
6
26
36
FSC122656
FSC122656
N12
12
18
22
6
6
26
56
FSC122696
FSC122696
N12
12
18
22
6
6
26
96
FSC123636
FSC123636
N12
12
18
22
6
6
36
36
FSC123656
FSC123656
N12
12
18
22
6
6
36
56
FSC123686
FSC123686
N12
12
18
22
6
6
36
86
FSC124646
FSC124646
N12
12
18
22
6
6
46
46
FSC124666
FSC124666
N12
12
18
22
6
6
46
66
FSC125636
FSC125636
N12
12
18
22
6
6
56
36
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FBC Leader pin bushings - DME - Standard Material 1.7131
D-M-E
12.04.2024
FSN Leader pins - DME - Standard Material 1.7131
D-M-E
12.04.2024
TD Locating sleeves - DME - Material 1.7131
D-M-E
12.04.2024
FN Connector plugs for FSK and FSVK - DME
D-M-E
22.05.2024
FBN Leader pin bushings - DME - Standard Material 1.7131
D-M-E
12.04.2024
R04 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
R02 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
R05 Locating sleeves - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
R01 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
GEB Bronze plated bushings - DME - Material 1.7131
D-M-E
12.04.2024
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
16.04.2024
R Locating rings - DME - Standard Mat. St 37-2
D-M-E
16.04.2024
RB Locating rings - DME - Standard Mat. St 37-2
D-M-E
16.04.2024
APD Angle Pins - DME - Material 1.7131
D-M-E
16.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表