您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Hollow shaft (F series)
NISSEI Corporation
Discontinued product
Standard gearmotor
Waterproof gearmotor
Powered by
CAD模型選擇
{nissei/dstc_products/standard_gm/waterproof_gm/fs_wr_gwsus_asmtab.prj},{NB=FSW-55-120-220E},{OSH=55},{TREE=S},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=2.2kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{BVIS=No},{RVIS=1/120},{TB=E},{PCVIS=None},{R1=10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{RF=N},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TB
Terminal box
ⁿ/ₐ
PCT
Protected cover
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FSW-45-5-075E
3-Phase 200V
0.75kW
No
1/5
45
E
R
FSW-45-5-075E
FSW-45-5-075E
3-Phase 200V
0.75kW
No
1/5
45
E
L
FSW-45-5-075E
FSW-45-5-075E
3-Phase 200V
0.75kW
No
1/5
45
E
None
FSW-45-5-075E
FSW-45-7.5-075E
3-Phase 200V
0.75kW
No
1/7.5
45
E
R
FSW-45-7.5-075E
FSW-45-7.5-075E
3-Phase 200V
0.75kW
No
1/7.5
45
E
L
FSW-45-7.5-075E
FSW-45-7.5-075E
3-Phase 200V
0.75kW
No
1/7.5
45
E
None
FSW-45-7.5-075E
FSW-45-10-075E
3-Phase 200V
0.75kW
No
1/10
45
E
R
FSW-45-10-075E
FSW-45-10-075E
3-Phase 200V
0.75kW
No
1/10
45
E
L
FSW-45-10-075E
FSW-45-10-075E
3-Phase 200V
0.75kW
No
1/10
45
E
None
FSW-45-10-075E
FSW-45-12.5-075E
3-Phase 200V
0.75kW
No
1/12.5
45
E
R
FSW-45-12.5-075E
FSW-45-12.5-075E
3-Phase 200V
0.75kW
No
1/12.5
45
E
L
FSW-45-12.5-075E
FSW-45-12.5-075E
3-Phase 200V
0.75kW
No
1/12.5
45
E
None
FSW-45-12.5-075E
FSW-45-15-075E
3-Phase 200V
0.75kW
No
1/15
45
E
R
FSW-45-15-075E
FSW-45-15-075E
3-Phase 200V
0.75kW
No
1/15
45
E
L
FSW-45-15-075E
FSW-45-15-075E
3-Phase 200V
0.75kW
No
1/15
45
E
None
FSW-45-15-075E
FSW-45-20-075E
3-Phase 200V
0.75kW
No
1/20
45
E
R
FSW-45-20-075E
FSW-45-20-075E
3-Phase 200V
0.75kW
No
1/20
45
E
L
FSW-45-20-075E
FSW-45-20-075E
3-Phase 200V
0.75kW
No
1/20
45
E
None
FSW-45-20-075E
FSW-45-25-075E
3-Phase 200V
0.75kW
No
1/25
45
E
R
FSW-45-25-075E
FSW-45-25-075E
3-Phase 200V
0.75kW
No
1/25
45
E
L
FSW-45-25-075E
FSW-45-25-075E
3-Phase 200V
0.75kW
No
1/25
45
E
None
FSW-45-25-075E
FSW-45-30-075E
3-Phase 200V
0.75kW
No
1/30
45
E
R
FSW-45-30-075E
FSW-45-30-075E
3-Phase 200V
0.75kW
No
1/30
45
E
L
FSW-45-30-075E
FSW-45-30-075E
3-Phase 200V
0.75kW
No
1/30
45
E
None
FSW-45-30-075E
FSW-45-40-075E
3-Phase 200V
0.75kW
No
1/40
45
E
R
FSW-45-40-075E
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hollow shaft (FS type)
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3 series)
NISSEI Corporation
22.09.2022
Hollow shaft (F series)
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3 series)
NISSEI Corporation
22.09.2022
Flange mount
NISSEI Corporation
22.09.2022
R shaft
NISSEI Corporation
22.09.2022
Foot mount
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F2 series)
NISSEI Corporation
22.09.2022
Small flange mount
NISSEI Corporation
22.09.2022
Foot mount
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F2S type)
NISSEI Corporation
22.09.2022
Hollow shaft (FS type)
NISSEI Corporation
22.09.2022
Flange mount
NISSEI Corporation
22.09.2022
Hollow shaft (F series)
NISSEI Corporation
22.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表