您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
G Ø 16 - Extra heavy load
Berger Tools
Die springs
Die springs - METRIC
Die springs to ISO 10243
Series G
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/g/g_16.prj},{NB=G16-051(0)},{ARTNR=G16-051},{CODE=G16-051},{DH=16},{DD=8},{LO=51},{RG=52.3},{SX=0.0},{S1=8.7},{F1=455},{S2=10.2},{F2=533},{S3=11.5},{F3=600},{SN=12.8},{FN=669},{SB=17.7},{FB=926},{MAT=Cr-Si},{BXH=3.2 x 2.9},{H=2.900},{DE=15.2},{DE1=15.200},{B=3.200},{RG1=52.300},{DDNUM=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
G16-025
G16-025
16
8
25
118
0.000
25.000
4.3
507
5
590
5.6
664
6.3
743
8.5
3.2 x 2.9
G16-032
G16-032
16
8
32
89
0.000
32.000
5.4
481
6.4
570
7.2
641
8
712
11
3.2 x 2.9
G16-038
G16-038
16
8
38
72.1
0.000
38.000
6.5
469
7.6
548
8.6
616
9.5
685
13.2
3.2 x 2.9
G16-044
G16-044
16
8
44
60.9
0.000
44.000
7.5
457
8.8
536
9.9
603
11
670
14.7
3.2 x 2.9
G16-051
G16-051
16
8
51
52.3
0.000
51.000
8.7
455
10.2
533
11.5
600
12.8
669
17.7
3.2 x 2.9
G16-064
G16-064
16
8
64
41.2
0.000
64.000
10.9
449
12.8
527
14.4
593
16
659
21.9
3.2 x 2.9
G16-076
G16-076
16
8
76
34.1
0.000
76.000
12.9
440
15.2
518
17.1
583
19
648
27.8
3.2 x 2.9
G16-089
G16-089
16
8
89
29.5
0.000
89.000
15.1
445
17.8
525
20.0
591
22.3
658
31.2
3.2 x 2.9
G16-102
G16-102
16
8
102
25.6
0.000
102.000
17.3
443
20.4
522
23.0
588
25.5
653
37.9
3.2 x 2.9
G16-115
G16-115
16
8
115
22.4
0.000
115.000
19.6
439
23
515
25.9
580
28.8
645
44.5
3.2 x 2.9
G16-305
G16-305
16
8
305
8.4
0.000
305.000
51.9
436
61
512
68.6
576
76.3
641
113.5
3.2 x 2.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表