您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GARSW, GARSW..R, GARSW..RR, GARSW..RR.316, GARSW..NIRO
Fluro
Industry parts
Rod Ends
Series K
Male right hand thread
Stainless design
Maintenance Free
GARSW, GARSW..R, GARSW..RR, GARSW..RR.316, GARSW..NIRO
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/aubengewinde_rechts/rostfreie_ausfuhrung/wartungsfrei/garsw_garswr_garswrr/garsw_asmtab.prj},{NB=Gelenkkopf GARSW16RR M 16(0-0)},{IDNR=},{BEZ=GARSW16RR},{XBEZ=GARSW 16 RR},{PDF=garsw_rr},{PPATH=garsw_rr_asmtpl.prj},{D=16},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=21},{M=15.00},{A=42},{F=66},{L=87},{O=19.3},{G=M 16},{GNDM=16},{GP=2.00},{GKDM=13.546},{GL=40},{ST=60.5},{DT=52.5},{ZDR=230},{GEW=189},{KIPPWINKEL=15},{ABD=ja},{BOLZEN=ja},{VERS=22},{MD=360},{MAT1=rostfreier Stahl 1.4057},{MAT2=rostfreier Stahl 1.4571},{MAT3=rostfreier Stahl 1.4034},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
ABD
Seal
ⁿ/ₐ
BOLZEN
Bolt
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GARSW5 M 5
GARSW5
5
8
6.00
18
33
42
7.7
M 5
20
6.2
7.5
600
13
13
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW6 M 6
GARSW6
6
9
6.75
20
36
46
8.9
M 6
22
8.8
9.3
530
20
13
no
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW8 M 8
GARSW8
8
12
9.00
24
42
54
10.4
M 8
25
16.1
16.7
420
33
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW10 M 10
GARSW10
10
14
10.50
28
48
62
12.9
M 10
29
25.5
23.4
350
56
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW12 M 12
GARSW12
12
16
12.00
32
54
70
15.4
M 12
33
34.5
32.0
300
87
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW14 M 14
GARSW14
14
19
13.50
36
60
78
16.8
M 14
38
39.5
42.0
260
129
16
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW16 M 16
GARSW16
16
21
15.00
42
66
87
19.3
M 16
40
60.5
52.5
230
189
15
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW18 M 18x1.5
GARSW18
18
23
16.50
46
72
95
21.8
M 18x1.5
44
73.0
64.0
210
267
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW20 M 20x1.5
GARSW20
20
25
18.00
50
78
103
24.3
M 20x1.5
47
83.0
78.0
190
348
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW22 M 22x1.5
GARSW22
22
28
20.00
54
84
111
25.8
M 22x1.5
51
100.0
97.0
170
443
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW25 M 24x2
GARSW25
25
31
22.00
60
94
124
29.6
M 24x2
58
118.0
122.0
150
600
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW30 M 30x2
GARSW30
30
37
25.00
70
110
145
34.8
M 30x2
71
155.0
168.0
130
1030
17
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW35 M 36x2
GARSW35
35
43
28.00
80
125
165
37.7
M 36x2
73
191.0
206.0
110
1600
19
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GARSW40 M 42x2
GARSW40
40
49
35.00
90
142
187
44.2
M 42x2
78
235.0
286.0
100
2570
16
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GAROW4R M 4
GAROW4R
4
7
5.25
14
30
37
6.5
M 4
19
1.3
0.8
0
9
14
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW5R M 5
GARSW5R
5
8
6.00
18
33
42
7.7
M 5
20
6.2
7.5
600
13
13
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW6R M 6
GARSW6R
6
9
6.75
20
36
46
8.9
M 6
22
8.8
9.3
530
20
13
no
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW8R M 8
GARSW8R
8
12
9.00
24
42
54
10.4
M 8
25
16.1
16.7
420
33
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW10R M 10
GARSW10R
10
14
10.50
28
48
62
12.9
M 10
29
25.5
23.4
350
56
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW12R M 12
GARSW12R
12
16
12.00
32
54
70
15.4
M 12
33
34.5
32.0
300
87
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW14R M 14
GARSW14R
14
19
13.50
36
60
78
16.8
M 14
38
39.5
42.0
260
129
16
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW16R M 16
GARSW16R
16
21
15.00
42
66
87
19.3
M 16
40
60.5
52.5
230
189
15
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW18R M 18x1.5
GARSW18R
18
23
16.50
46
72
95
21.8
M 18x1.5
44
73.0
64.0
210
267
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW20R M 20x1.5
GARSW20R
20
25
18.00
50
78
103
24.3
M 20x1.5
47
83.0
78.0
190
348
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GARSW22R M 22x1.5
GARSW22R
22
28
20.00
54
84
111
25.8
M 22x1.5
51
100.0
97.0
170
443
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GIRSW, GIRSW..R, GIRSW..RR, GIRSW..RR.316, GIRSW..NIRO
Fluro
20.09.2021
GAXSW..MS
Fluro
20.09.2021
GALRSW, GALRSW..R, GALRSW..RR, GALRSW..RR.316, GALRSW..NIRO
Fluro
20.09.2021
Fork Ball Joint
Fluro
20.09.2021
Locking Nuts
Fluro
20.09.2021
EH 22982. - Rod Ends, DIN 12240-4, with male thread
Halder
22.12.2022
NBPF - SELF-LOCKING THREADED PISTON
Oleodinamica Marchesini
06.05.2022
EAL
Fluro
20.09.2021
GLRSW, GLRSW..R, GLRSW..RR, GLRSW..RR.316, GXSW..R, GXSW..RR, GXSW..RR.316
Fluro
20.09.2021
RELS
Fluro
20.09.2021
GILRSW, GILRSW..R, GILRSW..RR, GILRSW..RR.316, GILRSW..NIRO
Fluro
20.09.2021
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
GA, GAS, GAXS, GAO
Fluro
20.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表