您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GASW, GAXSW, GAOW
Fluro
Industry parts
Rod Ends
Series K
Male right hand thread
Standard design
Maintenance Free
GASW, GAXSW, GAOW
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/aubengewinde_rechts/standardausfuhrung/wartungsfrei/gasw_gaxsw_gaow/gasw_asmtab.prj},{NB=Gelenkkopf GAXSW10 M 10(0-0)},{IDNR=},{BEZ=GAXSW10},{XBEZ=GAXSW 10},{PDF=gaxsw_galxsw},{PPATH=gaxsw_asmtpl.prj},{D=10},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=14},{M=10.50},{A=28},{F=48},{L=62},{O=12.9},{G=M 10},{GNDM=10},{GP=1.50},{GKDM=8.160},{GL=29},{ST=31.4},{DT=23.4},{ZDR=350},{GEW=56},{KIPPWINKEL=13},{BOLZEN=ja},{ABD=ja},{VERS=18},{MD=360},{MAT1=Vergütungsstahl 42CrMo4},{MAT2=Automatenstahl 9SMnPb28K},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
BOLZEN
Bolt
ⁿ/ₐ
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GASW5 M 5
GASW5
5
8
6.00
18
33
42
7.7
M 5
20
4.3
7.5
600
13
13
no
no
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW6 M 6
GASW6
6
9
6.75
20
36
46
8.9
M 6
22
6.0
9.3
530
20
13
yes
no
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW8 M 8
GASW8
8
12
9.00
24
42
54
10.4
M 8
25
11.0
16.7
420
33
14
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW10 M 10
GASW10
10
14
10.50
28
48
62
12.9
M 10
29
17.4
23.4
350
56
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW12 M 12
GASW12
12
16
12.00
32
54
70
15.4
M 12
33
23.5
32.0
300
87
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW14 M 14
GASW14
14
19
13.50
36
60
78
16.8
M 14
38
21.0
42.0
260
129
16
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW16 M 16
GASW16
16
21
15.00
42
66
87
19.3
M 16
40
32.0
52.5
230
189
15
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW18 M 18x1.5
GASW18
18
23
16.50
46
72
95
21.8
M 18x1.5
44
38.5
64.0
210
267
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW20 M 20x1.5
GASW20
20
25
18.00
50
78
103
24.3
M 20x1.5
47
44.0
78.0
190
348
14
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW22 M 22x1.5
GASW22
22
28
20.00
54
84
111
25.8
M 22x1.5
51
53.0
97.0
170
443
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW25 M 24x2
GASW25
25
31
22.00
60
94
124
29.6
M 24x2
58
61.0
122.0
150
600
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW30 M 30x2
GASW30
30
37
25.00
70
110
145
34.8
M 30x2
71
82.0
168.0
130
1030
17
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW35 M 36x2
GASW35
35
43
28.00
80
125
165
37.7
M 36x2
73
101.0
206.0
110
1600
19
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW40 M 42x2
GASW40
40
49
35.00
90
142
187
44.2
M 42x2
78
124.0
286.0
100
2570
16
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GASW50 M48x2
GASW50
50
60
45.00
116
185
243
55.9
M48x2
105
308.0
485.0
80
4800
14
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW6 M 6
GAXSW6
6
9
6.75
20
36
46
8.9
M 6
22
9.8
9.3
530
20
13
yes
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW8 M 8
GAXSW8
8
12
9.00
24
42
54
10.4
M 8
25
19.5
16.7
420
33
14
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW10 M 10
GAXSW10
10
14
10.50
28
48
62
12.9
M 10
29
31.4
23.4
350
56
13
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW12 M 12
GAXSW12
12
16
12.00
32
54
70
15.4
M 12
33
42.0
32.0
300
87
13
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW14 M 14
GAXSW14
14
19
13.50
36
60
78
16.8
M 14
38
57.0
42.0
260
129
16
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW16 M 16
GAXSW16
16
21
15.00
42
66
87
19.3
M 16
40
67.0
52.5
230
189
15
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW18 M 18x1.5
GAXSW18
18
23
16.50
46
72
95
21.8
M 18x1.5
44
81.5
64.0
210
267
15
no
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW20 M 20x1.5
GAXSW20
20
25
18.00
50
78
103
24.3
M 20x1.5
47
93.5
78.0
190
348
14
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW22 M 22x1.5
GAXSW22
22
28
20.00
54
84
111
25.8
M 22x1.5
51
114.0
97.0
170
443
15
no
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GAXSW25 M 24x2
GAXSW25
25
31
22.00
60
94
124
29.6
M 24x2
58
135.0
122.0
150
600
15
no
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表