您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 7822 - Gear Racks, Plastic, for Spur Gears, Pressure Angle 20°, Module 1 / 1.5 / 2 / 3
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Gear wheels
GN 7822
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/zahnrader/gn7822/gn7822.prj},{NB=Zahnstange GN 7822-1,5-500-VG-GR},{PARTNUMBER=GN 7822-1,5-500-VG-GR},{DESCRIPTION=ZCR-A-1.5-500},{DIM01=1.5},{DIM02=565},{DIM03=17},{DIM04=17},{DIM05=8 x 8},{DIM05X=8},{DIM06=422},{M=1,5},{LNEN=500},{LIST=565},{B=17},{H=17},{S=8},{K=633},{WEIGHT=0.4220},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
M
Module
ⁿ/ₐ
LNEN
Nominal size
[mm]
LIST
Actual size
[mm]
B
Tooth width
[mm]
H
[mm]
S
[mm]
K
Max. force Fs acting on a tooth
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gear Rack GN 7822-1-350-V...
GN 7822-1-350-VG-GR
1
350
352
15
15
8
372
0.2620
39269097
YES
Gear Rack GN 7822-1,5-250...
GN 7822-1,5-250-VG-GR
1,5
250
250
17
17
8
633
0.1900
39269097
YES
Gear Rack GN 7822-1,5-500...
GN 7822-1,5-500-VG-GR
1,5
500
565
17
17
8
633
0.4220
39269097
YES
Gear Rack GN 7822-2-250-V...
GN 7822-2-250-VG-GR
2
250
251
20
20
10
993
0.2782
39269097
YES
Gear Rack GN 7822-2-500-V...
GN 7822-2-500-VG-GR
2
500
565
20
20
10
993
0.6200
39269097
YES
Gear Rack GN 7822-3-250-V...
GN 7822-3-250-VG-GR
3
250
254
30
30
15
2234
0.6300
39269097
YES
Gear Rack GN 7822-3-500-V...
GN 7822-3-500-VG-GR
3
500
500
30
30
15
2234
1.2600
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表