您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
GELM - Clevis joints, left-hand thread
igus
igubal®
igubal® Clevis Joints
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gabelkopf/gelm.prj},{NB=GELM-10},{ARTNR=GELM-10},{ARTNR1=GELM-10},{INFO=INFO},{SZK=4700},{SZL=2350},{QK=800},{QL=400},{AD=15.0},{D1=10},{G=20},{A1=20},{A2=20},{B1=10},{D2=M10},{D2NDM=10.000},{D2P=1.500},{D3=18},{F=0.5},{I1=52.0},{I2=40},{I3=15.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. Static Axial Tensile Strength GELM Short term
[N]
SZL
Max. Static Axial Tensile Strength GELM Long term
[N]
QK
Max. Radial Load Short term
[N]
QL
Max. Radial Load Long term
[N]
AD
Max. Torque Strength
[Nm]
D1
H9-Diameter
[mm]
G
h11-Length
[mm]
A1
Width
[mm]
A2
Height
[mm]
B1
B13- Length
[mm]
D2
Thread tolerance 6H
ⁿ/ₐ
D3
Diameter
[mm]
F
Length
[mm]
I1
Length
[mm]
I2
Length
[mm]
I3
Length
[mm]
GELM-04 M3.5
GELM-04 M3.5
650
325
250
125
0.4
4
8
8
8
4
M3.5
8
0.5
21.0
16
6.0
GELM-04
GELM-04
650
325
250
125
0.4
4
8
8
8
4
M4
8
0.5
21.0
16
6.0
GELM-05 DIN M4
GELM-05 DIN M4
1000
500
250
125
0.4
5
10
10
10
5
M4
9
0.5
25.0
20
7.5
GELM-05 DIN M5
GELM-05 DIN M5
1000
500
250
125
0.5
5
10
10
10
5
M5
9
0.5
25.0
20
7.5
GELM-05
GELM-05
1200
600
250
125
0.5
5
12
12
12
6
M5
10
0.5
31.0
24
9.0
GELM-05 DIN M5 LS
GELM-05 DIN M5 LS
1000
500
250
125
0.5
5
20
10
10
5
M5
9
0.5
36.0
30
7.5
GELM-06
GELM-06
1400
700
300
150
1.5
6
12
12
12
6
M6
10
0.5
31.0
24
9.0
GELM-06 LS
GELM-06 LS
1400
700
130
65
1.5
6
24
12
12
6
M6
10
0.5
43.0
36
9.0
GELM-08
GELM-08
2700
1350
350
325
5.0
8
16
16
16
8
M8
14
0.5
42.0
32
12.0
GELM-10
GELM-10
4700
2350
800
400
15.0
10
20
20
20
10
M10
18
0.5
52.0
40
15.0
GELM-10 F
GELM-10 F
4700
2350
800
400
6.0
10
20
20
20
10
M10x1.25
18
0.5
52.0
40
15.0
GELM-12
GELM-12
5700
2850
900
450
20.0
12
24
24
24
12
M12
20
0.5
62.0
48
18.0
GELM-12 F
GELM-12 F
5700
2850
900
450
15.0
12
24
24
24
12
M12x1.25
20
0.5
62.0
48
18.0
GELM-14
GELM-14
6600
3300
1000
500
25.0
14
28
27
27
14
M14
24
0.5
72.0
56
22.5
GELM-15
GELM-15
3200
1600
1000
500
25.0
15
28
27
27
14
M14
24
0.5
72.0
56
22.5
GELM-16
GELM-16
7500
3750
1200
600
30.0
16
32
32
32
16
M16
26
1.0
83.0
64
24.0
GELM-16 F
GELM-16 F
7500
3750
1200
600
27.5
16
32
32
32
16
M16x1.5
26
1.0
83.0
64
24.0
GELM-17
GELM-17
3600
1800
1200
600
30.0
17
32
32
32
16
M16
26
1.0
83.0
64
24.0
GELM-17 F
GELM-17 F
3600
1800
1200
600
27.5
17
32
32
32
16
M16x1.5
26
1.0
83.0
64
24.0
GELM-20
GELM-20
9500
4750
3000
1500
60.0
20
40
40
40
20
M20x1.5
34
1.0
105.0
80
30.0
GELM-20 M20
GELM-20 M20
9500
4750
3000
1500
80.0
20
40
40
40
20
M20x2.5
34
1.0
105.0
80
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表