您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ZGF-HCUT-VHM-2xD-IKZ-HA-TIALN-T46
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
ZGF
M, MF
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/zgf/m2c20mf/zgf-hcut-vhm-2xd-ikz-ha-tialn-t46.prj},{NB=GF283729.0060},{J21=GF283729.0060},{BLD=10},{A2=4.80},{B2=12.30},{B5=55},{B6=3.915},{B71=16.066},{C12=1},{C3=6},{D32=1.00},{D34=6},{D7=0.018},{F21=4},{H22=0},{C32=0},{C33=-0.008},{C4=51.085},{E3=-5},{F5=0},{H21=1},{J7=0},{SHA256=9Cnah+kbIY6qhUAaqdl4quFDia0VaBgzR+t8LsxvOnc=},{INAME=GF2837292e0060_gen},{NAME=GF283729.0060_gen},{DOC=zgf-hcut-vhm-2xd-ikz-ha-tialn-t46/gf283729_0060.pdf},{NSM=DIN4000-82},{J22=ZGF-HCUT TiAlN-T46 IKZ Inn.HA},{J3=E},{H3=HSSE-TiAlN-T46},{J6=ZYL00600111},{J8=FSC},{C11=ZYL},{C2=60},{C31=h6},{D31=M},{F1=L},{F3=G},{H11=HSSE},{H5=TiAlN-T46},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 bis 37},{H16=NHW},{H4=H},{DXF=zgf-hcut-vhm-2xd-ikz-ha-tialn-t46/gf283729_0060.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D34
Thread Diameter Metric
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E3
Axial Rake Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF283729.0030
DIN4000-82
GF283729.0030
ZGF-HCUT TiAlN-T46 Inn.HA
E
10
HSSE-TiAlN-T46
ZYL00600101
FSC
2.40
6.25
51
1.978
11.350
ZYL
1
60
6
h6
M
0.50
3
0.003
L
4
G
HSSE
0
TiAlN-T46
0
-0.008
49.022
-5
0
HSSE
HSSE
A,R,F,N,S
1 bis 37
NHW
0
H
0
GF283729.0040
DIN4000-82
GF283729.0040
ZGF-HCUT TiAlN-T46 Inn.HA
E
10
HSSE-TiAlN-T46
ZYL00600101
FSC
3.15
8.35
51
2.753
13.125
ZYL
1
60
6
h6
M
0.70
4
0.006
L
4
G
HSSE
0
TiAlN-T46
0
-0.008
48.247
-5
0
HSSE
HSSE
A,R,F,N,S
1 bis 37
NHW
0
H
0
GF283729.0050
DIN4000-82
GF283729.0050
ZGF-HCUT TiAlN-T46 IKZ In...
E
10
HSSE-TiAlN-T46
ZYL00600111
FSC
4.04
10.40
52
3.140
14.492
ZYL
1
60
6
h6
M
0.80
5
0.016
L
4
G
HSSE
0
TiAlN-T46
0
-0.008
48.860
-5
0
HSSE
HSSE
A,R,F,N,S
1 bis 37
NHW
1
H
0
GF283729.0060
DIN4000-82
GF283729.0060
ZGF-HCUT TiAlN-T46 IKZ In...
E
10
HSSE-TiAlN-T46
ZYL00600111
FSC
4.80
12.30
55
3.915
16.066
ZYL
1
60
6
h6
M
1.00
6
0.018
L
4
G
HSSE
0
TiAlN-T46
0
-0.008
51.085
-5
0
HSSE
HSSE
A,R,F,N,S
1 bis 37
NHW
1
H
0
GF283729.0080
DIN4000-82
GF283729.0080
ZGF-HCUT TiAlN-T46 IKZ In...
E
10
HSSE-TiAlN-T46
ZYL00800111
FSC
6.50
16.60
60
4.884
21.365
ZYL
1
0080
8
h6
M
1.25
8
0.044
L
4
G
HSSE
0
TiAlN-T46
0
-0.009
55.116
-5
0
HSSE
HSSE
A,R,F,N,S
1 bis 37
NHW
1
H
0
GF283729.0100
DIN4000-82
GF283729.0100
ZGF-HCUT TiAlN-T46 IKZ In...
E
10
HSSE-TiAlN-T46
ZYL01000111
FSC
8.20
20.75
70
5.853
26.367
ZYL
1
0100
10
h6
M
1.50
10
0.062
L
5
G
HSSE
0
TiAlN-T46
0
-0.009
64.147
-5
0
HSSE
HSSE
A,R,F,N,S
1 bis 37
NHW
1
H
0
GF283729.0112
DIN4000-82
GF283729.0112
ZGF-HCUT TiAlN-T46 IKZ In...
E
10
HSSE-TiAlN-T46
ZYL01000111
FSC
9.90
24.85
74
6.820
29.311
ZYL
1
0100
10
h6
M
1.75
12
0.070
L
5
G
HSSE
0
TiAlN-T46
0
-0.009
67.180
-5
0
HSSE
HSSE
A,R,F,N,S
1 bis 37
NHW
1
H
0
GF283729.0114
DIN4000-82
GF283729.0114
ZGF-HCUT TiAlN-T46 IKZ In...
E
10
HSSE-TiAlN-T46
ZYL01200111
FSC
11.60
29.00
85
7.790
34.378
ZYL
1
0120
12
h6
M
2.00
14
0.118
L
5
G
HSSE
0
TiAlN-T46
0
-0.011
77.210
-5
0
HSSE
HSSE
A,R,F,N,S
1 bis 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表