您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
GFG / GFG-X - SAE-Flange metric tapped 24° companion DIN 3901
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Threaded Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_threaded_flanges/sae_flange_metric_tapped_24_companion.prj},{NB=GFG-104M/S30-BL(H25)},{NUM=104},{NUM2=/S30},{PL=3000},{NDM=1 1/4},{DISTA=95},{MAT=S},{M=},{BOLTM=M 10},{BOLTU=7/16},{MBX=280},{SPRE=N},{LODLEVEL=H},{DIN=S30},{A55=M42x2},{AX=42},{AXX=2.0},{B55=25},{B2=25},{B33=25.000},{BX=25},{CX=58.7},{DX=79},{EX=30.2},{FX=68},{GX=41},{HX=14},{IX=13.5},{MASSX=0.58},{ZTN=73071990},{LINK=Webpage},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
DIN
Connection size according to DIN 3901
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
GFG-080M/L15-BL
3000
1/2
Bare (Uncoated)
M 8
315
L15
M22x1.5
12
38.1
54
17.5
46
36
13
7.0
0.23
73071990
GFG-080M/S16-BL
3000
1/2
Bare (Uncoated)
M 8
350
S16
M24x1.5
12
38.1
54
17.5
46
36
13
8.5
0.24
73071990
GFG-100M/L22-BL
3000
3/4
Bare (Uncoated)
M 10
160
L22
M30x2
19
47.6
65
22.3
50
36
14
7.5
0.33
73071990
GFG-100M/S20-BL
3000
3/4
Bare (Uncoated)
M 10
345
S20
M30x2
16
47.6
65
22.3
50
36
14
10.5
0.35
73071990
GFG-102M/L22-BL
3000
1
Bare (Uncoated)
M 10
160
L22
M30x2
19
52.4
70
26.2
55
38
16
7.5
0.43
73071990
GFG-102M/L28-BL
3000
1
Bare (Uncoated)
M 10
160
L28
M36x2
24
52.4
70
26.2
55
38
16
7.5
0.43
73071990
GFG-102M/S20-BL
3000
1
Bare (Uncoated)
M 10
320
S20
M30x2
16/25
52.4
70
26.2
55
38
16
10.5
0.44
73071990
GFG-102M/S25-BL
3000
1
Bare (Uncoated)
M 10
320
S25
M36x2
20/25
52.4
70
26.2
55
38
16
12.0
0.46
73071990
GFG-104M/L28-BL
3000
1 1/4
Bare (Uncoated)
M 10
160
L28
M36x2
24
58.7
79
30.2
68
41
14
7.5
0.53
73071990
GFG-104M/L35-BL
3000
1 1/4
Bare (Uncoated)
M 10
160
L35
M45x2
29
58.7
79
30.2
68
41
14
10.5
0.56
73071990
GFG-104M/S30-BL
3000
1 1/4
Bare (Uncoated)
M 10
280
S30
M42x2
25
58.7
79
30.2
68
41
14
13.5
0.58
73071990
GFG-106M/L42-BL
3000
1 1/2
Bare (Uncoated)
M 12
160
L42
M52x2
36
69.9
93
35.7
78
45
16
11.0
0.83
73071990
GFG-106M/S38-BL
3000
1 1/2
Bare (Uncoated)
M 12
210
S38
M52x2
32/36
69.9
93
35.7
78
45
16
16.0
0.89
73071990
GFG-401M/S16-BL
6000
1/2
Bare (Uncoated)
M 8
420
S16
M24x1.5
12
40.5
54
18.2
46
36
16
8.5
0.27
73071990
GFG-402M/S16-BL
6000
3/4
Bare (Uncoated)
M 10
420
S16
M24x1.5
12
50.8
70
23.8
55
38
19
8.5
0.50
73071990
GFG-402M/S20-BL
6000
3/4
Bare (Uncoated)
M 10
420
S20
M30x2
16
50.8
70
23.8
55
38
19
10.5
0.51
73071990
GFG-402M/S25-BL
6000
3/4
Bare (Uncoated)
M 10
420
S25
M36x2
19
50.8
70
23.8
55
40
19
12.0
0.53
73071990
GFG-403M/S20-BL
6000
1
Bare (Uncoated)
M 12
420
S20
M30x2
16
57.2
81
27.8
65
42
24
10.5
0.82
73071990
GFG-403M/S30-BL
6000
1
Bare (Uncoated)
M 12
420
S30
M42x2
25
57.2
81
27.8
65
42
23
13.5
0.78
73071990
GFG-404M/S30-BL
6000
1 1/4
Bare (Uncoated)
M 14
420
S30
M42x2
25
66.6
95
31.8
78
60
24
13.5
1.23
73071990
GFG-404M/S38-BL
6000
1 1/4
Bare (Uncoated)
M 14
420
S38
M52x2
29
66.6
95
31.8
78
60
24
16.0
1.32
73071990
GFG-405M/S38-BL
6000
1 1/2
Bare (Uncoated)
M 16
420
S38
M52x2
32
79.3
112
36.5
94
55
30
16.0
1.96
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表