您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GISW, GIXSW, GIOW
Fluro
Industry parts
Rod Ends
Series K
Female right hand thread
Standard design
Maintenance Free
GISW, GIXSW, GIOW
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/innengewinde_rechts/standardausfuhrung/wartungsfrei/gisw_gixsw_giow/gisw_asmtab.prj},{NB=Gelenkkopf GIXSW10 M 10(0-0)},{IDNR=},{BEZ=GIXSW10},{XBEZ=GIXSW 10},{PDF=gixsw_gilxsw},{PPATH=gixsw_asmtpl.prj},{D=10},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=14},{M=10.50},{A=28},{F=43},{L=57},{K=19},{J=15.0},{O=12.9},{SW=17},{G=M 10},{GNDM=10},{GP=1.500},{GKDM=8.376},{GL=20},{ST=34.8},{DT=23.4},{ZDR=350},{GEW=76},{KIPPWINKEL=13},{BOLZEN=ja},{ABD=ja},{VERS=27},{MD=360},{MAT1=Vergütungsstahl 42CrMo4},{MAT2=Automatenstahl 9SMnPb28K},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
BOLZEN
Bolt
ⁿ/ₐ
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GISW5 M 5
GISW5
5
8
6.00
18
27
36
11
9.0
7.7
9
M 5
10
8.0
7.5
600
18
13
no
no
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW5 M 4
GISW5
5
8
6.00
18
27
36
11
9.0
7.7
9
M 4
10
8.0
7.5
600
18
13
no
no
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW6 M 6
GISW6
6
9
6.75
20
30
40
13
10.0
8.9
11
M 6
12
8.9
9.3
530
27
13
yes
no
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW8 M 8
GISW8
8
12
9.00
24
36
48
16
12.5
10.4
13
M 8
16
14.1
16.7
420
46
14
yes
yes
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW8 M 8x1.0
GISW8
8
12
9.00
24
36
48
16
12.5
10.4
13
M 8x1.0
16
14.1
16.7
420
46
14
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW10 M 10
GISW10
10
14
10.50
28
43
57
19
15.0
12.9
17
M 10
20
19.3
23.4
350
76
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW10 M 10x1.25
GISW10
10
14
10.50
28
43
57
19
15.0
12.9
17
M 10x1.25
20
19.3
23.4
350
76
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW12 M 12
GISW12
12
16
12.00
32
50
66
22
17.5
15.4
19
M 12
22
23.5
32.0
300
115
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW12 M 12x1.25
GISW12
12
16
12.00
32
50
66
22
17.5
15.4
19
M 12x1.25
22
23.5
32.0
300
115
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW14 M 14
GISW14
14
19
13.50
36
57
75
25
20.0
16.8
22
M 14
25
21.0
42.0
260
170
16
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW14 M 14x1.5
GISW14
14
19
13.50
36
57
75
25
20.0
16.8
22
M 14x1.5
25
21.0
42.0
260
170
16
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW16 M 16
GISW16
16
21
15.00
42
64
85
27
22.0
19.3
22
M 16
28
32.0
52.5
230
230
15
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW16 M 16x1.5
GISW16
16
21
15.00
42
64
85
27
22.0
19.3
22
M 16x1.5
28
32.0
52.5
230
230
15
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW18 M 18x1.5
GISW18
18
23
16.50
46
71
94
31
25.0
21.8
27
M 18x1.5
32
38.5
64.0
210
320
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW20 M 20x1.5
GISW20
20
25
18.00
50
77
102
34
27.5
24.3
32
M 20x1.5
33
44.0
78.0
190
415
14
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW20 M 20x2.5
GISW20
20
25
18.00
50
77
102
34
27.5
24.3
32
M 20x2.5
33
44.0
78.0
190
415
14
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW22 M 22x1.5
GISW22
22
28
20.00
54
84
111
37
30.0
25.8
32
M 22x1.5
37
53.0
97.0
170
540
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW25 M 24x2
GISW25
25
31
22.00
60
94
124
42
33.5
29.6
36
M 24x2
42
62.0
122.0
150
750
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW25 M 24x3
GISW25
25
31
22.00
60
94
124
42
33.5
29.6
36
M 24x3
42
62.0
122.0
150
750
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW30 M 30x2
GISW30
30
37
25.00
70
110
145
51
40.0
34.8
41
M 30x2
51
82.0
168.0
130
1130
17
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW30 M 27x2
GISW30
30
37
25.00
70
110
145
51
40.0
34.8
41
M 27x2
51
82.0
168.0
130
1130
17
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW35 M 36x2
GISW35
35
43
28.00
80
125
165
58
46.0
37.7
50
M 36x2
56
101.0
206.0
110
1600
19
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW40 M 42x2
GISW40
40
49
35.00
90
142
187
69
57.0
44.2
60
M 42x2
60
124.0
286.0
100
2770
16
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GISW50 M 48x2
GISW50
50
60
45.00
116
160
218
78
65.0
55.9
65
M 48x2
65
308.0
485.0
80
5000
14
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GIXSW6 M 6
GIXSW6
6
9
6.75
20
30
40
13
10.0
8.9
11
M 6
12
16.7
9.3
530
27
13
yes
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GASW, GAXSW, GAOW
Fluro
20.09.2021
REBN - Self-lubricating Rod End Bearings-Female Thread Type
SAMLO
24.03.2023
GILSW, GILXSW, GILOW
Fluro
20.09.2021
Clevises DIN 71752 / DIN ISO 8140 / CETOP RP102P
MBO Oßwald
08.10.2021
Clevises with hardened cross hole
MBO Oßwald
14.07.2022
KI-D - maintenance free (steel/PTFE) female thread
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
Fork Ball Joint
Fluro
20.09.2021
GI, GIS, GIXS, GIO
Fluro
20.09.2021
GAXSW..MS
Fluro
20.09.2021
SFE - Unibal Female rod end bearing - Stainless steel / Teflon contact
HPC
17.02.2022
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WK, St...
Elesa+Ganter
21.06.2024
GE..E (2RS), GE..ZO (2RS)
Fluro
17.09.2021
EIL
Fluro
20.09.2021
PHSC, PHSCM, PHSS, PHSCL, PHSCLM, PHSSL - Rod End Bearings - Standard - Tap...
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表