您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
GL-5 - Stud Mount Leveling Feet - Metal Rigid Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet - Metal Rigid Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100010/gl-5.prj},{NB=GL-155},{PN=GL-155},{AMERSID=1093906},{APACID=-},{EMEAID=-},{BASE=Elastomer Base Steel},{A=1/2-13},{B=3.187},{C=4.00000000},{D=5.12500000},{MAXL=500},{A1=0.50000},{PITCH=0.07692},{CC=4},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BASE
Base Type
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Base Diameter
[Inch]
C
C Thread Length
[Inch]
D
D Overall Height
[Inch]
MAXL
Maximum Load Lbs
ⁿ/ₐ
GL-5
GL-5
1093878
-
-
Nylon Base Steel
10-24
1.200
1 1/2
2 1/4
250
GL-10
GL-10
1093879
-
-
Nylon Base Steel
1/4-20
1.200
1 1/2
2 1/4
250
GL-15
GL-15
1093880
-
-
Nylon Base Steel
5/16-18
1.200
1 1/2
2 1/4
250
GL-20
GL-20
1093881
-
-
Nylon Base Steel
5/16-18
2.030
2
3
250
GL-25
GL-25
1093882
-
-
Nylon Base Steel
3/8-16
2.030
2
3
250
GL-30
GL-30
1093883
-
-
Nylon Base Steel
3/8-16
2.400
2
3
250
GL-35
GL-35
1093884
-
-
Nylon Base Steel
3/8-16
2.400
4
5
250
GL-40
GL-40
1093885
-
-
Nylon Base Steel
1/2-13
2.400
2
3
250
GL-45
GL-45
1093886
-
-
Nylon Base Steel
1/2-13
2.400
4
5
250
GL-50
GL-50
1093887
-
-
Nylon Base Steel
1/2-13
2.800
2
3 1/16
500
GL-55
GL-55
1093888
-
-
Nylon Base Steel
1/2-13
2.800
4
5 1/16
500
GL-60
GL-60
1093889
-
-
Nylon Base Steel
5/8-11
2.800
2
3 1/16
500
GL-65
GL-65
1093890
-
-
Nylon Base Steel
5/8-11
2.800
4
5 1/16
500
GL-70
GL-70
1093891
-
-
Nylon Base Steel
1/2-13
3.187
4
5 1/8
500
GL-75
GL-75
1093892
-
-
Nylon Base Steel
1/2-13
3.187
6
7 1/8
500
GL-80
GL-80
1093893
-
-
Nylon Base Steel
5/8-11
3.187
4
5 1/8
500
GL-85
GL-85
1093894
-
-
Nylon Base Steel
5/8-11
3.187
6
7 1/8
500
GL-95
GL-95
1093895
-
-
Elastomer Base Steel
1/4-20
1.200
1 1/2
2 1/4
250
GL-100
GL-100
1093896
-
-
Elastomer Base Steel
5/16-18
1.200
1 1/2
2 1/4
250
GL-105
GL-105
1093897
-
-
Elastomer Base Steel
5/16-18
2.030
2
3
250
GL-110
GL-110
1093898
-
-
Elastomer Base Steel
3/8-16
2.030
2
3
250
GL-115
GL-115
1093899
-
-
Elastomer Base Steel
3/8-16
2.400
2
3
250
GL-120
GL-120
1093900
-
-
Elastomer Base Steel
3/8-16
2.400
4
5
250
GL-125
GL-125
1093901
-
-
Elastomer Base Steel
1/2-13
2.400
2
3
250
GL-130
GL-130
1093902
-
-
Elastomer Base Steel
1/2-13
2.400
4
5
250
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表