您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
GN 7500 - GAS SPRINGS - Heavy Duty
Azolgas
GAS SPRINGS
HEAVY DUTY
GN
Powered by
CAD模型選擇
{azolgas/001_gas_springs/004_heavy_duty/03_gn/05_gn_7500_asmtab.prj},{NB=GN7500 100 (0,-,-,-,-)},{AZOLHELP=GN 7500 100},{NITROCYLARTNO=NC.060.29.07500.100},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=100.0},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.4426},{IF=7540},{IIF=7540},{HUB=0},{B=150},{Q=3},{L=205.0},{AK=80},{VM=1.6},{CNSMASSEXACT=18.23},{V=1.638},{FD=150},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=HEAVY DUTY},{SERIEN=GN},{INFO=PDF Datenblatt},{PPATH=assemblies/05_gn_7500_asmtpl.prj},{VTEMP=1.63829},{EOLDATE=-},{STATUSPIM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
GN 7500 025,-,-,-,-
GN 7500 025,-,-,-,-
NC.060.29.07500.025
25.0
1.3035
7540
7540
9828
7540
25
150
155
3
130.0
80
1.6
13.49
0.540
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 038,-,-,-,-
GN 7500 038,-,-,-,-
NC.060.29.07500.038
38.0
1.3534
7540
7540
10205
7540
38
150
181
3
143.0
80
1.6
14.09
0.732
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 050,-,-,-,-
GN 7500 050,-,-,-,-
NC.060.29.07500.050
50.0
1.3840
7540
7540
10435
7540
50
150
205
3
155.0
80
1.6
15.07
0.906
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 063,-,-,-,-
GN 7500 063,-,-,-,-
NC.060.29.07500.063,5
63.5
1.4061
7540
7540
10602
7540
63.5
150
232
3
168.5
80
1.6
15.70
1.105
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 080,-,-,-,-
GN 7500 080,-,-,-,-
NC.060.29.07500.080
80.0
1.4263
7540
7540
10754
7540
80
150
265
3
185.0
80
1.6
16.96
1.345
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 100,-,-,-,-
GN 7500 100,-,-,-,-
NC.060.29.07500.100
100.0
1.4426
7540
7540
10877
7540
100
150
305
3
205.0
80
1.6
18.23
1.638
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 125,-,-,-,-
GN 7500 125,-,-,-,-
NC.060.29.07500.125
125.0
1.4566
7540
7540
10983
7540
125
150
355
3
230.0
80
1.6
19.81
2.004
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 137,-,-,-,-
GN 7500 137,-,-,-,-
NC.060.29.07500.137,5
137.5
1.4619
7540
7540
11023
7540
137.5
150
380
3
242.5
80
1.6
20.60
2.188
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 160,-,-,-,-
GN 7500 160,-,-,-,-
NC.060.29.07500.160
160.0
1.4695
7540
7540
11080
7540
160
150
425
3
265.0
80
1.6
22.02
2.517
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 200,-,-,-,-
GN 7500 200,-,-,-,-
NC.060.29.07500.200
200.0
1.4792
7540
7540
11153
7540
200
150
505
3
305.0
80
1.6
24.55
3.103
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 225,-,-,-,-
GN 7500 225,-,-,-,-
NC.060.29.07500.225
225.0
1.4837
7540
7540
11187
7540
225
150
555
3
330.0
80
1.6
26.13
3.469
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
GN 7500 250,-,-,-,-
GN 7500 250,-,-,-,-
NC.060.29.07500.250
250.0
1.4873
7540
7540
11214
7540
250
150
605
3
355.0
80
1.6
27.71
3.835
150
G1/8"
18 CG 1-Q
HEAVY DUTY
GN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FD 300 - GAS SPRINGS - Low Profile
Azolgas
23.11.2020
GN 5000 - GAS SPRINGS - Heavy Duty
Azolgas
23.11.2020
CP 3000 V1 - GAS SPRINGS - Heavy Load
Azolgas
29.09.2020
CS 7500 V1 - GAS SPRINGS - Power Compact Stroke
Azolgas
29.09.2020
FD 5000 V1 - GAS SPRINGS - Low Profile
Azolgas
23.11.2020
D-020 - Flange
Azolgas
29.09.2020
D-032 - Flange
Azolgas
29.09.2020
D-016 - Flange
Azolgas
29.09.2020
KT 6600 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
FD 750 V1 - GAS SPRINGS - Low Profile
Azolgas
23.11.2020
FD 500 - GAS SPRINGS - Low Profile
Azolgas
23.11.2020
FD 1500 V2 - GAS SPRINGS - Low Profile
Azolgas
29.09.2020
FD 3000 - GAS SPRINGS - Low Profile
Azolgas
29.09.2020
CP-KC 2000 V2 - GAS SPRINGS - Heavy Load
Azolgas
29.09.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表